High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series | Product Series

필터 기준:

    선택한 필터 없음

커플링 하프

본체 크기 (inch)

연결 나사 크기 (inch)

호스 I.D.

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings  - NSS Series

High Flow, Liquid Cooling, Flat Face Hydraulic Quick Connect Couplings - NSS Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Their compact body size and guided alignment save time and frustration when connecting fluid lines.

기술 사양

  • 응용 분야: Liquid Cooling, Thermal Management, Semiconductor, Data Centers
  • 최대 작동 압력: Up to 2000 psi
  • 제품 유형: Push-to-Connect
  • 최고 작동 온도: 250 °F
  • 밸브 유형: Flat Face
  • 최저 작동 온도: -70 °F
  • 바디 크기: 3/8, 1/2 inch
  • 유량: 10 to 12 gal/min
  • 연결 유형: Female thread, Push-Lok® hose barb, A-Lok, Bulkhead and Panel
  • 밀폐재 재료: EPDM
  • 바디 재료: Stainless Steel

전체 제품 설명

NSS couplings deliver high flow rates with excellent flow vs pressure drop characteristics to maintain optimum system performance and efficiency. Ideal for high-tech industry cooling applications, couplers and nipples are 316 stainless steel with ethylene propylene seals. Their compact body size and guided alignment save time and frustration when connecting fluid lines in confined spaces.

Technical Characteristics:
• Sizes: 3/8” & 1/2”
• Materials: Stainless Steel
• Port Ends: Female straight thread ORB, Push-Lok® Hose barb, A-Lok, Bulkhead and Panel Mount
• Seal Options: EPDM

Markets:
• Liquid Cooling
• Thermal Management
• Data Centers
• Supercomputers
• Electronics
• Servers
• Rackable Server Systems

Features/Benefits:
• Non-spill valving ensures minimal fluid loss and low air inclusion
• Corrosion resistant stainless steel construction
• Easy push to connect operation with guided alignment
• High flow and compact size

Applications:  
• Cooling Lines
• Chemical Transfer Lines
• High Purity Systems
•Lab equipment

관련 문서

×
제품 커플링 하프 본체 크기 (inch) 연결 나사 크기 (inch) 호스 I.D.
NSS-501-12BMA Female Coupler 1/2 3/4 A-Lok NA
NSS-501-12HMA Female Coupler 1/2 3/4 A-Lok NA
NSS-501-8HMA Female Coupler 1/2 1/2 A-Lok NA

687611
687539