Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock - NS Series | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock  - NS Series Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock  - NS Series Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock  - NS Series

Non-Spill, Flat Face, Push to Connect Quick Couplings with Sleeve Lock - NS Series

Parker's non-spill, flat face hydraulic couplers are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

기술 사양

  • 응용 분야: Hydraulics
  • 최대 작동 압력: 2500 psi, 172 bar
  • 제품 유형: Push to Connect
  • 최고 작동 온도: 250 °F, 121 °C
  • 밸브 유형: Non-spill
  • 최저 작동 온도: -40 °F
  • 바디 크기: 3/8 to 1 inch
  • 유량: up to 50 gal/min
  • 연결 유형: Female NPSF, Female BSPP, Female ORB
  • 진공 압력 정격: No
  • 잠금 슬리브 포함: Yes
  • 바디 재료: Steel
  • 도금 유형: Zinc with Clear Trivalent Chromate
  • 밀폐재 재료: Nitrile

전체 제품 설명

NS Series Hydraulic Couplers (up to 2500 psi) connect with NS Series Nipples.

Parker's NS Series are double shut-off non-spill, flat face quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting. The coupler has a heavy duty sleeve to withstand pressure surges. Positive valve stop prevents flow checking.


Technical Characteristics:

• Sizes: 3/8” – 1”

• Materials: Steel

• Port Ends: Female NPSF, Female BSPP, Female ORB

• Seal Options: Nitrile, EPR, Fluorocarbon


Markets:

• Industrial

• Construction

• Utility

• Mining


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• Locking sleeve helps to prevent accidental disconnection

• Heavy duty coupler sleeve for increased durability

• Non-spill, flat face hydraulic valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Non-spill, flat face hydraulic valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.

• Positive valve stop prevents flow checking for smooth performance


Applications: 

• Hydraulic hand tools

• Utility equipment

• Mining Equipment

관련 문서

×
제품

687611
687539