Flat Face, Chemical Compatible Quick Couplings - FS Series | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
Flat Face, Chemical Compatible Quick Couplings - FS Series Flat Face, Chemical Compatible Quick Couplings - FS Series Flat Face, Chemical Compatible Quick Couplings - FS Series

Flat Face, Chemical Compatible Quick Couplings - FS Series

Parker's stainless steel non-spill, flat face hydraulic couplers are ideal for use in applications where chemical or corrosive fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion.

기술 사양

  • 응용 분야: Fluid Transfer, Chemical Transfer
  • 최대 작동 압력: 2000 psi, 138 bar
  • 제품 유형: Push to Connect
  • 최고 작동 온도: 400 °F, 204 °C
  • 밸브 유형: Non-spill
  • 최저 작동 온도: -15 °F
  • 바디 크기: 1/4 to inch
  • 유량: 3 to 50 gal/min
  • 연결 유형: Female UNF, Female NPT, Male NPTF
  • 진공 압력 정격: No
  • 바디 재료: Stainless Steel
  • 밀폐재 재료: Fluorocarbon

전체 제품 설명

FS Series Hydraulic Couplers (2000 psi), connect with FS Series Nipples.

Parker's FS Series are stainless steel non-spill, flat face hydraulic couplings are designed to minimize spillage and air inclusion when connecting or disconnecting to result in minimal environmental contamination. These quick couplings are ideal for closed system transfer and dispensing of chemicals and other fluids. FS quick connect fittings are available in a range of sizes.


Technical Characteristics:

• Sizes: 1/4” – 1”

• Materials: 316 Stainless Steel

• Port Ends: Male NPT, Female NPTF, Female UNF

• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene


Markets:

• Chemical processing and handling

• Food processing

• Corrosive fluid handling

• Agriculture


Features/Benefits:

• Push-to-connect operation makes connection easy with one hand

• Corrosion resistant 316 stainless steel material

• Fluorocarbon seals are compatible with many chemicals

• Non-spill, Flat Face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Flat Face valves minimize the amount of air that can enter the system when connecting fluid lines


Applications: 

• Chemical dispensing systems

• Chemical processing

• Food processing

• Corrosive media transfer

관련 문서

×
제품

687611
687539