Rear-Mount Oil Cooler Accessories - (Americas) | Product Series

Filter by

    No filters selected

Kit Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rear-Mount Oil Cooler Accessories - (Americas)

Rear-Mount Oil Cooler Accessories - (Americas) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Includes: All Brackets and Hardware
  • Product Type: ULRM-004, ULRM-011, ULRM-020
  • Application: For use on ULRM Series Rear-Mount Oil Cooler

Full Product Description

Parker ULRM Series Rear-Mount Oil Coolers are designed to fit behind standard TEFC electric motors, covering all standard NEMA frame sizes up to 324T/326U. Rear-Mount Coolers offer several customized mounting options.

Markets:
· Industrial

Features/Benefits:
· Flexible mounting options (for horizontal and vertical units)
· Custom under motor mount simplifies and reduces cost of installation
· Universal mounting brackets are adjustable on two axes
· Motor Seal Plate Kits available

Applications:
· Hydraulic Power Units
· Case Drain Cooling
· Low Flow Applications
Products Kit Type
UFK-RM Universal Feet Kit (NEMA 56 - 326U)
UMM-S-5/16 Under Motor Mount Kit (NEMA 56 - 145T)
UMM-S-3/8 Under Motor Mount Kit (NEMA 182 - 215T)
UMM-L-1/2 Under Motor Mount Kit (NEMA 254T - 286U)
UMM-L-5/8 Under Motor Mount Kit (NEMA 324T - 326U)
MSP-004-A Motor Seal Plate Kit (NEMA 56 - 145T)
MSP-011-C Motor Seal Plate Kit (NEMA 213 - 215T)
MSP-020-D Motor Seal Plate Kit (NEMA 254T - 256U)
MSP-020-E Motor Seal Plate Kit (NEMA 284T - 286U)

687848
687492