The 400XR Series of precision linear mechanics is recognized globally for its consistent performance, high quality, high strength- yet sleek design, and unparalleled versatility. The 402XR series uses high efficiency, precision ballscrews as its drivetrain, and is guided by a single square rail for its bearing support. This square rails provides the stage with high load carrying characteristics relative to its size. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400XR is available in 5 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400XR has also been designed to accommodate a number of standard enhancements ranging from an integrated shaft brake, mounted high resolution linear encoder, clean room preparation to standard multi-axis brackets. As a result the 400XR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.
Markets:
• Life Science
• Packaging
• Electronics Manufacturing
• Machine Tool
• Automotive
Features/Benefits:
• Frame width of 57.5 mm
• Six standard strokes available from 100 to 600 mm
• Positional repeatability of +/- 1.3 micron
• Maximum velocity of 1344 mm/sec
• Integrated high precision ballscrew drivetrain and square rail guidance system
• Maximum payload of 980 N
• Maximum thrust of 374 N
• Pre-configured options inline motor mount options
• IP30 rating
• Standard multi-axis systems
• Convenient tapped hole mounting
• High precision, non-contact home or limit sensors that can be positioned along full length of travel
• Laser test data with slope correction values with each precision grade stage
Applications:
• Cleanroom
• Precision Motion
• Multi-Axis Cartesian Robots
• Metrology