Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas)

Air Oil Cooler with Hydraulic Motor - ULHC Series - (Americas)

ULHC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 215hp of cooling and are suitable for most industrial and mobile applications.

Especificaciones técnicas

  • Caudal: 33 gal/min, 39.6 gal/min, 52.8 gal/min, 79.2 gal/min, 105.6 gal/min, 132 gal/min, 124.9 L/min, 149.9 L/min, 199.8 L/min, 299.8 L/min, 399.7 L/min, 499.6 L/min
  • Capacidad de enfriamiento máxima: Varies (by Cooler Size and Fan Speed)
  • Presión de trabajo máxima: 300 psi, 20.7 bar, 3000 psi (Motor), 2330 psi (Motor), 206.8 bar (Motor), 160.6 bar (Motor)
  • Temperatura máxima del fluido: 250 °F, 121 °C
  • Velocidad operativa máxima: 1440 to 3500 RPM (Fan)
  • Altura: 15.6 to 47.8 inch, 396.2 to 1214.1 mm
  • Longitud: 14.4 inch, 17.3 inch, 19.5 inch, 22.8 inch, 27.2 inch, 34.2 inch, 40.2 inch, 46.7 inch, 365.8 mm, 439.4 mm, 495.3 mm, 579.1 mm, 690.9 mm, 868.7 mm, 1021.1 mm, 1186.2 mm
  • Anchura: 20.1 to 24 inch, 510.5 mm, 609.6 mm
  • Tamaño del puerto: 1 inch (#16), 1-1/4 inch (#20), 1-1/2 inch (#24)
  • Tamaño de la rosca de la conexión: 1-5/16"-12 inch, 1-5/8"-12 inch, 1-7/8"-12 inch
  • Peso: 22 to 276 lb, 10 to 125.5 kg
  • Nivel de ruido: Varies (by Cooler Size and Fan Speed)
  • Para tipo de fluido: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materiales de fabricación: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment

Descripción completa del producto

Parker's ULHC Air Oil Cooler offers quiet fan operation, low pressure drop and high cooling capability. These coolers utilizes a robust bar and plate construction, providing a more efficient and compact design when compared to traditional tube and fin construction. The ULHC Series features 6 different hydraulic motor displacements to meet application requirements.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Industrial
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Up to 215hp of cooling capacity (70°F ETD)
• Compact design results in lighter weight, higher cooling capacity, and lower pressure drop
• Optimized design results in reliable and long lasting cooling with low service and maintenance costs
• Quiet fan design due to optimization of blade and materials
• Extra corrosion protection available for use in marine/offshore and extreme applications
• Several options available: Thermal switch, Pressure bypass, Air filter, Fan guard/screen, etc.

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Plastics machinery

Documentos relacionados

×
Productos

687848
687492