Bladder Accumulator - BA Series - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Bladder Accumulator - BA Series - (Americas)

Bladder Accumulator - BA Series - (Americas)

Bladder accumulators are excellent for storing energy under pressure, absorbing hydraulic shocks, and dampening pump pulsation and flow fluctuations. They are a cost effective option with fast response time and are compatible with low lubricity fluids.

Especificaciones técnicas

  • Presión de trabajo máxima: up to 10000 psi, up to 690 bar
  • Volumen: up to 15 gal, up to 56.8 L
  • Cumplimiento con especificaciones: ASME, PED (CE), CRN, AS1210, ASME Appendix 22, ABS, DNV, NR-13, CUTR, DOSH, SELO Others on request.
  • Elastómero: Nitrile (NBR), Butyl, Fluoroelastomer, EPR, Hydrin
  • Material del cuerpo: Chrome-molybdenum Alloy Steel
  • Tipo de puerto: SAE, BSPP, NPT, Flange
  • Tamaño del puerto: up to 2 inch
  • Reparable: Top Repairable, Bottom Repairable
  • Relación de compresión: up to 4:1
  • Temperatura de funcionamiento: -40 to 250 °F, -40 to 121 °C
  • Índice de caudal máximo: up to 600 gal/min, up to 2271 L/min
  • Peso: up to 488 lbs, up to 221 kg
  • Altura: up to 79.56 inch, up to 2021 mm
  • Diámetro: up to 9.65 inch, up to 245 mm
  • Diámetro interno: up to 8 inch, up to 203.2 mm
  • Opciones adicionales: Water Service, Chemical Service, High Flow

Descripción completa del producto

Parker's BA Series bladder type accumulator is a proven design which has served both the industrial and mobile hydraulic markets, providing energy management solutions for many hydraulic system applications. Offering a standard, globally certified bladder accumulator (ASME, PED(CE), CRN, and AS1210) is Parker’s approach at one accumulator design certified for most markets, geographies and applications. This new design meshes the very best of the Greer and Olaer Bladder Accumulator brands. As the global leader in motion control, Parker appreciates that our customers demand one product that is available and acceptable worldwide. 


Parker hydro-pneumatic bladder accumulator products are made to the highest quality standard and because of our in-house bladder molding operations, we offer extremely competitive lead times. The heart of any bladder accumulator is the rubber bladder bag, and Parker bladders are engineered and manufactured in our own facility and subjected to our own high-quality inspection standards. Parker’s hydraulic bladder accumulators are ideal for shock absorption, auxiliary power, supplemental flow, noise dampening and much more. 

Markets:
· Industrial
· Automotive
· Marine & Offshore
· Oil & Gas
· Renewable & Wind Energy
· Power Generation
· Mining
· Construction
· Transport Rail & Truck

Features and Benefits:
· Global Certifications Standard: ASME, PED/CE (97/23/EC), CRN (Canada), AS120 (Australia)
· Other Certifications Available: China (SELO), Russia (CUTR), Brazil (NR-13), ABS, DNV, etc.
· 3,000 psi (3 KSI) to 10,000 psi (10 KSI) designs Bottom and Top Repairable designs
· Lightweight, Compact construction in capacities from 10 in³ to 15 Gallons and larger
· Bladder compounds molded in-house: Nitrile, Hydrin, Fluorocarbon, Butyl, EPR, etc.
· Highly tolerant of fluid contamination and extreme temperatures
· Very quick response time and ideal for high frequency, dithering applications
· Several Gas Valve options: Schrader, Military, and Poppet-style
· Many Fluid Port Options: SAE, NPTF, Code 61 & 62 4-bolt split flange, BSPP, High Flow, etc.
· Water and Chemical Service options: Skotchkoted or plated shell and stainless steel parts
· Wide range of compounds for a variety of fluids - temp. ranges from -40°F to 250°F (-40°C to 121°C)
· Flow rates up to 600 GPM (2270 LPM)
· Custom Options: Stainless Shells, Special Bladder Polymers, Suction Stabilizer, Pulsation Dampener, etc.

Applications:
· Shock Absorption
· Auxiliary Power
· Supplemental Flow
· Noise Attenuation
· Transfer Barrier
· Energy Conservation
· Thermal Expansion
· Emergency Power
· Leakage Compensation

Documentos relacionados

×

687848
687492