Air Oil Cooler with AC Motor - ULAC Series - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Air Oil Cooler with AC Motor - ULAC Series - (Americas)

Air Oil Cooler with AC Motor - ULAC Series - (Americas)

ULAC Series industrial air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 400hp of cooling and are suitable for most applications and environments.

Especificaciones técnicas

  • Caudal: up to 264 gal/min, up to 999.2 L/min
  • Capacidad de enfriamiento máxima: up to 406 HP, up to 303 kW
  • Presión de trabajo máxima: 300 psi, 20.7 bar
  • Temperatura máxima del fluido: 250 °F, 121 °C
  • Tipo de motor: Single Phase and Three Phase
  • Voltaje de entrada: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz, 575 VAC, 115/230 VAC, 230/460 VAC, n/a
  • Frecuencia: 50/60 Hz, 60 Hz, n/a
  • Potencia de salida nominal del motor: 0.5 to 15.0 HP
  • Cumplimiento con especificaciones: UL, CSA and CE Available on Motor
  • Altura: 15.6 to 64.2 inch, 396.2 to 1630.7 mm
  • Longitud: 14.4 to 59.4 inch, 365.8 to 1508.8 mm
  • Anchura: 19.8 to 41.5 inch, 502.9 to 1054.1 mm
  • Tamaño del puerto: 1 inch (#16), 1-1/4 inch (#20), 1-1/2 inch (#24), Code 61 SAE 2" Flange
  • Tamaño de la rosca de la conexión: 1-5/16"-12 inch, 1-5/8"-12 inch, 1-7/8"-12 inch, n/a inch
  • Peso: up to 1030 lb, up to 467.1 kg
  • Nivel de ruido: 69 up to 93 dBA
  • Para tipo de fluido: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materiales de fabricación: Aluminum (Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment

Descripción completa del producto

Parker's ULAC Air Oil Cooler with AC Motor offers quiet fan operation, low pressure drop and high cooling system capability, ideal for industrial and marine applications. These coolers utilize a robust bar and plate construction, providing a more efficient and compact design when compared to traditional tube and fin construction. The ULAC Series features single-phase and three-phase NEMA motors, providing a wide range of available voltages and frequencies. 


Markets:
• Industrial
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features and Benefits:
• Up to 400hp of cooling capacity at 250gpm (70°F ETD)
• Compact design results in lighter weight, higher cooling capacity, and lower pressure drop
• Optimized design results in reliable and long-lasting cooling with low service and maintenance costs
• Quiet fan design due to optimization of blade and materials
• Wide range of UL, CSA, & CE certified AC motors available
• Extra corrosion protection available for use in marine/offshore and extreme applications
• ATEX approval for use in potentially explosive atmospheres above ground
• Several options available: Thermal switch, Pressure bypass, Air filter, Fan guard/screen, etc.

Applications:
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Wind power
• Plastics machinery

Documentos relacionados

×
Productos

687848
687492