Compact Hydraulic Cylinders, Metric - Steel Body Construction - Series CHD (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Compact Hydraulic Cylinders, Metric - Steel Body Construction - Series CHD (Americas) Compact Hydraulic Cylinders, Metric - Steel Body Construction - Series CHD (Americas)

Compact Hydraulic Cylinders, Metric - Steel Body Construction - Series CHD (Americas)

Series CHD Metric Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 207 bar with optional end-of-stroke position sensing.

Especificaciones técnicas

  • Cumplimiento con especificaciones: ISO 16656: 2004
  • Materiales de fabricación: Steel
  • Presión de trabajo: up to 207 bar
  • Para tipo de fluido: Hydraulic Oil
  • Temperatura de funcionamiento: -23 to 121 °C
  • Diámetro interno: 20 to 80 mm
  • Diámetro del vástago: 12 to 45 mm
  • Opción de montaje: 13 Standard Styles
  • Montaje: Compact Hydraulic
  • Longitud de carrera: up to 125 mm (depending on Bore Size)
  • Tecnología: Hydraulics
  • Tipo de productos: Cylinder Actuator
  • Serie del producto: Series CHD Compact Hydraulic Cylinders - Steel Body Construction

Descripción completa del producto

Parker Series CHD steel body hydraulic cylinders are your best choice for high force requirements with operating pressures up to 207 bar, and are available in 1mm stroke length increments. Four standard piston rod end styles are available, in addition to configurable special rod ends.

Series CHD compact metric hydraulic cylinders incorporate a polyurethane rod seal with multiple sealing edges, a polyurethane Wiperseal™, and a non-metallic piston wear band. The bi-directional Piston Seal provides leak-free performance, increasing machine productivity through reduced downtime, faster cycle times and improved system efficiency. Optional end-of-stroke position sensors are available.

Every Series CHD hydraulic cylinder is individually tested before leaving our plant to assure proper performance and leak free operation, with an 18 month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• Configurable in 1mm stroke increments
• Four standard piston rod end style plus configurable special rod ends
• Durable polyurethane rod seal and wiperseal for assuring dry rod performance
• End-of-stroke sensor option
• Individual testing of each cylinder for reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Molding
• Food & Beverage
• Plastic Processing

Documentos relacionados

×

687848
687492