Hydraulic Cylinders, Very Heavy Duty - Series VH (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hydraulic Cylinders, Very Heavy Duty - Series VH (Americas)

Hydraulic Cylinders, Very Heavy Duty - Series VH (Americas)

Series VH Very Heavy Duty Hydraulic Cylinders are built for high speed service with ports two sizes larger than NFPA standards, and extra-long tapered cushions to maximize end-of-stroke energy absorption.

Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Materiales de fabricación: Steel
  • Presión de trabajo: 3000 psi
  • Para tipo de fluido: Hydraulic Oil
  • Temperatura de funcionamiento: -10 to 165 °F
  • Diámetro interno: 2 to 8 inch
  • Diámetro del vástago: 1 to 5.5 inch
  • Tipo de montaje: 14 Standard Styles
  • Configuración: Square Head, Tie Rod
  • Longitud de carrera: Available in any practical stroke length.
  • Tecnología: Hydraulics
  • Tipo de productos: Cylinder Actuator
  • Serie del producto: Series VH Very Heavy Duty Hydrualic Cylinders

Descripción completa del producto

Parker Series VH Very Heavy Duty Hydraulic Cylinders set the standard for performance, durability, and trouble free operation. Parker's superior design, the use of high quality materials and stringent manufacturing practices provide all customers with long cylinder service life and reduced operating costs.

Design features such as the “Jewel” rod gland assembly, hard chrome plated piston rods, and stepped cushions provide increased machine productivity. Parker’s design for high speed applications incorporates ports two sizes larger than NFPA standards for greater oil flow volume at lower velocity and extra-long tapered cushions to maximize end-of-stroke energy absorption. The TS2000 Rod Seal combination with the Double-Service Wiperseal™ comprises a sealing system that delivers dry rod performance.  Pressure actuated o-ring Body End Seals provide leak free service.

Every Series VH cylinder is individually tested before leaving our plant to assure proper performance and leak free operation with an 18 month warranty included.

Markets:
• Energy
• Government (Non-Aerospace)
• Industrial
• Processing

Features/Benefits:
• Large ports for high oil flow volume
• Extra-long tapered cushions to maximize end-of-stroke energy absorption
• “Jewel” rod gland for increased machine productivity
• TS2000 Rod Seal for positive no-leak sealing
• Every cylinder individually tested to assure reliability
• 18 month warranty

Applications:
• Energy Production, Development & Service
• Power Generation
• Government (Non-Defense)
• Factory Automation
• Machine Tools
• Vehicle Assembly Facilities
• Oil & Gas

Documentos relacionados

×

687848
687492