Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The PVplus condition monitoring system implements the possibility to track the status of your pump, identify risks and can send pump specific information to connected systems.
Parker ‘s Condition Monitoring Solution is added to a PVplus pump and consists of a PAC120 controller, suite of sensors and an easy-to-install mounting kit to track and monitor PVplus under all operating conditions. This solution provides a cost-effective package to increase pump’s lifespan and minimizes the risk of unplanned downtime in high availability applications. Communication to other devices is possible via Standard Communication Protocols into the main PLC or via OPC-UA into several IoT services.
Markets:
• Primary Metal Refining/Process
• Rubber & Tire Processing
• Miscellaneous Industrial
• Machine Tools
• Marine (Non-Military)
• Oil & Gas
• Power Generation
• Construction Equipment
• Material Handling Equipment
• Rail
Features and Benefits:
• Threat Detection with Limit checks and warnings
• Live Data Monitoring
• Trend Data Tracking
• Anomaly Detection (Advanced)
• Graphical User Interface
• Stand-alone or connected solution with standard communication protocols (PROFINET, ETHERCAT, ETHERNET IP)
• OPC UA functionality
Applications:
• Presses / Material Forming Machinery
• Scrap Shears
• Continuous Rolling Mills
• Marine Lifts & Hoists
• Marine Winches & Cranes
• Marine Diesel
• Wind Turbine Pitch Control
• Piling Equipment
• Railway Maintenance Machinery
• Test Rigs & HPU’s / Integrated Systems
For detailed technical information on PVplus please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.
* Made in Germany
| Productos |
|---|