Sea Recovery North Sea Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Producción de agua (gpd)

Configuración de la membrana

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Sea Recovery North Sea Series

Sea Recovery North Sea Series

The Sea Recovery North Sea Series Watermaker offers many standard features and customizable options. Able to produce between 19813 GPD – 38305 GPD 75 M3/D – 145 M3/D, this is a great desalinator for various commercial applications.

Especificaciones técnicas

  • Marca: Sea Recovery
  • Aplicación: Commercial
  • Tipo de productos: Watermaker
  • Caudal de agua: 10,000-60,000 gal/day, 45,000-200,000 L/day
  • Tipo de bomba: Exclusive high efficiency Booster Pump, (Optional) Radial Axial Pump
  • Tipo de membrana de osmosis inversa: Selected High Rejection/High Yield aromatic tri-polyamid, thin film composite, spiral wound, single pass, high rejection reverse osmosis membrane element
  • Tipo de filtro: Multimedia filter with feed and backflush valving; Patented Cycron prefiltration and optional Oil Water separation; Product water Post Filtration; Optional Hydrocyclone Separator
  • Fuente de energía: AC
  • Tipo de control de ajuste de presión: Automatic
  • Peso: 3,700-6,300 lbs/1,676-2,857 Kg
  • Altura: 66" / 1,676 mm inch, 1676.0 mm
  • Anchura: 74.5" / 1,892 mm inch, 1892.0 mm
  • Longitud: 158.4" / 4,023 mm inch, 4023.0 mm
  • Requisitos eléctricos: See Brochure Under Product Support

Descripción completa del producto

The North Sea Series Watermaker offers the highest production with the smallest footprint.  This desalinator is simple to operate by including automated features.  Featuring one touch automatic start up and shut down functions, and able to produce between 19813 GPD – 38305 GPD
75 M3/D – 145 M3/D), the rugged and versatile North Sea Series is the top choice of many oil industry related companies, hotels, and cruise ship operators for their fresh water needs. <br/><br/>The systems are also customizable, with feed water pumps, special filtration packages, pre and post treatment &nbsp;systems, steel frames, explosion proofing, and microprocessor controls are just a few of the specialized options available to enhance the North Sea series. &nbsp;Quick delivery, continuous duty requirements, years of expected useful service, and Sea Recovery&#39;s worldwide sales and service network are just a few of the benefits received from choosing the North Sea Series. &nbsp;<br/><br/>Technology:<br/>• NEMA 4X integrity with simple, easy to use electronic controls<br/>• Installation connection and piping for Marine installations<br/>• Feed Water Section<br/>• Clean/rinse, store/flush valves<br/>• System salinity controller<br/>• High Rejection/High Flux R.O. membrane elements<br/>• Product water Post Filtration skid<br/>• (Optional) Ultraviolet Sterilizer, the final process where 99.8% of all micro-organisms, including reproducing bacteria and viruses are sterilized, assuring pure, clean water<br/><br/>Meters/Monitors:<br/>• Solid state temperature compensated fail-safe salinity meter<br/>• Feed water flow meter and Low Pressure protection<br/>• Product water flow meter<br/>• Low and High pressure gauges<br/>• Product water line pressure gauge<br/>Service/Maintenance:<br/>• Shipped from the factory ready to install and function. There are no optional items required, and a complete installation kit is also included along with a comprehensive and detailed Owner&#39;s Operation &amp; Maintenance Manual<br/>• Worldwide Service and Sales Network for immediate attention regardless of location<br/><br/>Pump:<br/>• High efficiency booster pump<br/>• Optional Radial Axial Pump<br/>• The Radial Axial High Pressure Pump is water lubricated, requiring no oil changes and no maintenance for 8,000 hours of operation<br/>• Post-Filtration Skid containing the system Booster Pump and activated Charcoal Product Water Filters<br/>• The separate skid allows convenient access to the Booster Pump and Post Filters<br/><br/>Materials:<br/>• Aluminum light weight framing with custom corrosion resistant epoxy powder-coating<br/>• Optional steel frames<br/>• Fiberglass Reinforced High Pressure Membrane Vessel eliminates corrosion, is stronger, and more durable<br/>• High rejection / High yield membrane element that produces higher quality product water<br/>• 316 Stainless Steel Pressure Transducers for accurate measurement of system functions<br/><br/>Safety:<br/>• Real time fault diagnostic capable of detecting potential problems before they become significant enough to cause performance issues<br/>• Unique Low Voltage Control Circuitry, shielded terminals, and covered high voltage components for end-user safety<br/>• Thermal protection for each motor<br/>• Alarm connections<br/>• Three-way diversion valve with emergency by-pass feature<br/>• High-pressure protection switch<br/><br/>Accessories:<br/>• Ethernet/MODBUS Communications package<br/>• Fresh Water Flush<br/>• pH Neutralizer<br/>• Hydrocyclone Separator<br/>• UV Sterilizer<br/>

Documentos relacionados

×
Productos Producción de agua (gpd) Configuración de la membrana
45m3-1 11,887 Double
85m3-2 22,454 Double
105m3-3 27,738 Double
145m3-4 38,299 Double
175m3-6 46,230 Double
175m3-4 46,230 Triple
200m3-6 52,834 Triple

687848
941281