Village Marine Pure Water Commercial Series | #PW-12000


LOADING IMAGES
PW-12000

Village Marine Pure Water Commercial Series | #PW-12000

The Village Marine PW Commercial Series Watermaker is designed for rugged conditions, where fresh water supplies are necessary. This desalinator is able to produce up to 12,000 GPD, making it ideal for applications such as commercial and oil and gas.


Technical Specifications

  • Water Production (GPD): 12, 000
  • Brand: Village Marine
  • Application: Commercial, Oil and Gas
  • Configuration: Modular
  • Product Type: Watermaker
  • Water Flow Rate: 900 to 25000 gal/day, 45000.0 L/day
  • Pump Type: Aqua Pro 3 or 5 Plunger Titanium High Pressure Pump
  • Reverse Osmosis Membrane Type: Hi-rejection Aqua Pro® membrane(s)
  • Filter Type: Pre and post treatment stages, including carbon, plankton, monel screen, and oil water separation filters
  • Power Source: AC
  • Pressure Adjustment Control Type: Automatic
  • Weight: 1900 lb, 864 kg
  • Height: 35 inch, 89 cm
  • Width: 88 inch, 223 cm
  • Length: 52 inch, 132 cm
  • Electrical Requirements: See Brochure Under Product Support

Item Information

The Village Marine Pure Water Commercial Series Watermaker systems are the preferred choice
of reliable fresh water generating equipment for the most demanding marine operators including: major oil companies, The United States Navy, The United States Coast Guard, and The Cousteau Society.

Thousands of PW installations have proven the performance and longevity under the most rugged conditions. The modular configuration allows freedom to install components where space permits, and the modules are small enough to fit through hatchways for installation. Able to produce up to 12,000 GPD (45,000 LPD), this is an ideal reverse osmosis desalinator for many commercial marine applications.

Technology:
• Stainless steel 316 high pressure valve allows bypass for start-up and low pressure flushing without readjustment of regulating valve

Meters/Monitors:
• Stainless steel, glycerin filled pressure gauges accurately read pressure at filters, pump and Product
• Digital water quality monitor displays ppm of total dissolved solids of product water output as well as temperature and total hours for accurate service logs

Service/Maintenance:
• Freshwater flush system extends life of membranes without use of preservatives

Pump:
• At the core of each PW series watermaker is the Aqua Pro 3 or 5 plunger titanium high pressure pump

Materials:
• Stainless steel 316 pre-filtration housings deliver 200 sq. ft. of filtering area
• Optional multi-media filter for operations in turbid seas

Safety:
• Automatic valve diverts water to discharge if water quality drops below acceptable standards
• Optional explosion proof rating

Accessories:

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN INDUSTRIAL (M) SDN.BHD.

11, Persiaran Pasak Bumi,

Seksyen U8, Jelutong Ind Park,

40150 Shah Alam, Selangor

Malaysia

Phone

+60 3 7849 0800

Fax

+60 3 7842 4349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688399
941281