D1VW002CVKW - Directional Control Valve - Series D1VW / D1VW*EE | Norge

Directional Control Valve - Series D1VW / D1VW*EE | #D1VW002CVKW

Click to View CAD Model

Directional Control Valve - Series D1VW / D1VW*EE | #D1VW002CVKW

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option or as explosion proof version according to ATEX and IECEx.


Tekniske spesifikasjoner

  • Markering: Standard
  • Tetningsmateriale: FPM
  • Spoleposisjon: 3 positions, spring offset in position 0, operated in position a or b
  • Inngangsspenning: 12 VDC
  • Solenoidalternativ: Standard
  • Spolekode: 002
  • Åpningsstørrelse: na
  • Driftstype: Direct
  • Maksimal flowhastighet: 80 L/min
  • Tilkoblingstype: Connector as per EN 175301-803
  • Monteringstype: Subplate
  • Aktuatortype: Solenoid
  • Produktserie: Directional Control Valve
  • Vekt: 2.1 kg
  • Maksimalt driftstrykk: 350 bar
  • Maksimal driftstemperatur: 60 °C
  • Laveste driftstemperatur: -25 °C
  • Tetningsmateriale: NBR
  • For oljetype: Hydraulic Oil According to DIN 51524
  • Funksjon: 3-Way
  • Porttilkobling: NG06 / CETOP 03
  • Monteringsposisjon: Unrestricted, Preferably Horizontal
  • Yttermateriale: Cast Iron
Safety Warning

Informasjon om artikkel

The directional control valve series D1VW in NG06 (CETOP 03 / NFPA D03) provides high functional limits up to 80 l/min in combination with a very low, energy-saving pressure drop due to optimized flow passages. The maximum pressure is 350 bar.

A wide variety of spools and options allows to design an unlimited number of hydraulic circuits. The D1VW is available with a soft shift option for smooth operation. An additional orifice in the solenoid anchor dampens the shifting time.

The D1VW*EE with explosion proof solenoids is based on the standard D1VW series. It is not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are certified in accordance with IECEx standard for equipment class 2 G. All explosion proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Optional soft shift option - for smooth operation
• Optional manual override
• Optional ex proof version

Applications:
• Suitable for general hydraulic applications

Les mer Vis mindre

CAD-tegninger + filer


Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687478