Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KAAM05MPN


LOADING IMAGES
20KAAM05MPN
Click to View CAD Model

Quick Coupling, European Profile, ND 2.7 (Series 20) | #20KAAM05MPN

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.


Technical Specifications

  • Body Material: Brass
  • Connection Size: M5
  • Coupling Half: Coupler
  • Function: Single Shut-Off
  • Connection Type: Male Metric
  • For Fluid Type: Air (Industrial compressed, lubricated air), Industrial Gases (Inert gases, industrial oxygen), Water (Industrial, potable, treated water)
  • Product Series: Series 20
  • Diameter: 2.7 mm (nominal)
  • Industry: General Industrial, Healthcare & Life Sciences, Transportation, Electronics
  • Connection Size: M5
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 35 bar, 507 psi
  • Compatible Fitting: Series 20 Plug
  • Shape: Straight
  • Application: Energy Management, Electronics, Food & Beverages, Industrial Machinery, Textile Machinery, Medical, Pharma, Trucks & Trailers
  • Product Type: Pneumatic Quick Couplings
  • Technology: Pneumatics
  • Function: Single Shut-Off
  • Valve Type: Standard Valve
  • Division: Low Pressure Connectors Europe Division
  • Seal Material: NBR
  • Weight: 0.008 kg
  • Flow Rate: 165 L/min (air)
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Length: 26 mm
  • Hex Size: 9 mm (external)
  • Connection Type: Male Metric
  • Valve Included: Yes
  • Sleeve Material: Brass
  • Plating Type: Nickel-plated
  • Body Material: Brass
  • Operation Type: Sleeve
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 10.0
  • Coupling Half: Coupler
Safety Warning

Item Information

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
A43098