6Z-NLA-BN-B-V - Metering Valve, 1000 PSI - NL Series | ParkerNL

Metering Valve, 1000 PSI - NL Series | #6Z-NLA-BN-B-V


LOADING IMAGES
6Z-NLA-BN-B-V

Metering Valve, 1000 PSI - NL Series | #6Z-NLA-BN-B-V

Nickel Plated Brass Metering Valves provide accurate and stable control of flow rates in various applications up to 1,000 PSI (69 BAR).


Technical Specifications

  • Maximum Working Pressure (Bar): 69
  • Maximum Working Pressure (psi): 1, 000
  • Minimum Working Temperature (C): -10
  • Connection 1 Style: Single Ferrule Compression
  • Handle: Vernier
  • Connection 2 Size: 3/8"
  • Connection 1 Size: 3/8"
  • Body Shape: Angle
  • Maximum Working Temperature (F): 250
  • Connection 2 Style: Single Ferrule Compression
  • Body Material: Brass-Nickel Plated
  • Seal Material: Nitrile
  • Connection 1 Size: 3/8 inch, Single Ferrule Compression
  • Connection 2 Size: 3/8 inch, Single Ferrule Compression
  • Fitting Type: Angle
  • Body Material: Brass-Nickel-Plated
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -10 °C
  • Handle Type: Vernier
Safety Warning

Item Information

Parker’s NL Series of metering valves are precision valves with a high flow rate. The orifice size is 0.13” with a Cv of 0.207 for inline and Cv of 0.299 for the angle pattern valve. They provide accurate and stable control of flow rates in various instrumentation applications. These metering valves are designed to have the vale stem threads not in contact with the process media. This unique feature increases the valve’s stem life cycle and prevents the valve from “seizing up” with various media(solvents, etc.).
A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 1,000 PSI (69 BAR) at all seal temperature ranges.
In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves are not intended for use as a shut-off valve. A Parker V Series needle valve can be utilized in conjunction with these metering valves if the system has a shut off requirement.


Markets:
• Chemical
• Research and Development
• Universities
• Petrochemical


Features/ Benefits:
• Precision tapered valve stem accurately controls flow
• Brass or 316 SS forged body construction
• Panel or in-line mounting
• Positive handle stop prevents overtightening
• Angle or in-line patterns
• Valve stem threads not in contact with process fluid
• 100% function tested
• Optional stem seals and handles


Applications:
• Test Panels
• Monitoring Systems
• Mixing Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
687516