Chemlok® 607 Adhesive | #Chemlok 607


LOADING IMAGES
Chemlok 607

Chemlok® 607 Adhesive | #Chemlok 607

Chemlok® 607 adhesive is a clear one-coat adhesive used to bond unvulcanized silicone rubber to various substrates such as metals, glass, plastics and textiles. It also bonds specialty elastomers and some peroxide-cured elastomers.


Technical Specifications

  • Trade Name: Chemlok 607 Adhesive
  • Color: Clear to Slightly Yellow Liquid
  • Percent Solids by Weight: 6.2 to 6.8
  • Density: 820 to 840 kg/m3, 6.8 to 7.0 lb/gal
  • Flash Point: 9 °C, 49 °F
  • Solvent: Methanol, Ethanol
  • pH Range: 8.5 to 10.5
Safety Warning

Item Information

Chemlok® 607 adhesive is a clear, one-coat adhesive used to bond unvulcanized silicone rubber to various substrates such as metals, glass, plastics and textiles.

Chemlok 607 adhesive also bonds specialty elastomers such as fluoroelastomers, polyacrylates, epichlorohydrin and some peroxide-cured elastomers.

Features and Benefits:
• Versatile – provides excellent bonding characteristics between a wide variety of commercially available elastomer stocks and many diverse metallic and nonmetallic substrates.
• Environmentally Resistant – creates strong bonds capable of withstanding salt spray, harsh chemical exposure, corrosive atmospheres and temperature extremes.
• Durable – provides rubber tearing bonds that are stronger than the rubber; provides high strength performance at both high and low temperatures.
• Easy to Apply – applies easily by brush, spray or dip methods.
• High Temperature Resistant – withstands temperatures up to 204°C (400°F) and below -51°C (-60°F) when bonding with fluoroelastomers or silicone.

Elastomers:
• Polyacrylate (ACM)
• Fluoroelastomer (FKM)
• Ethylene Acrylic (AEM)
• Epichlorohydrin (ECH)
• Silicone (VMQ, PMQ, PVMQ) - peroxide cure
• Nitrile (NBR) - peroxide cure
• Hydrogentated Nitrile (HNBR) - peroxide cure

Shelf Life/Storage:

Shelf life is two years from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopenedcontainer. Do not store or use near heat, sparks or open flame.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
1A0MGT