Mini paddle style, analog, Hall-effect, single axis lever - IQAN-LST | Product Series

Filtrer etter

    Ingen filtre er valgt

Modellnummer

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Mini paddle style, analog, Hall-effect, single axis lever - IQAN-LST

Mini paddle style, analog, Hall-effect, single axis lever - IQAN-LST

Parker's IQAN-LST is a mini, paddle style, single axis joystick, for the mobile market. The LST can be easily mounted in the armrest or on the dashboard in mobile vehicles.

Tekniske spesifikasjoner

  • Maksimal driftstemperatur: 70 °C
  • Laveste driftstemperatur: -40 °C
  • Strømtilførselsspenning: 5 VDC
  • Funksjon: Single Axis
  • Elektrisk kobling: AMP/Tyco (Saab), Deutsch DT, Molex MicroFit 3.0
Safety Warning

Full produktbeskrivelse

Parker’s IQAN-LST is a paddle style mini-lever in the IQAN product group. This single axis lever focuses on compact design and is lightweight, with small installation dimensions. The IQAN-LST is intended for the outdoor environment. The electronics are potted and the cable has a choice of popular sealed transportation connectors. These features combine to give the LST an IP66 rating.

The LST also has low, well-adapted forces designed in for ease of operation in the close quarters of a smaller cab. It is easily actuated with a fingertip for good ergonomics.

The IQAN-LST easily mounts in an armrest or dash panel and is perfect as an input device for a variety of valve driver modules or controllers.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range

Applications:
• Boom extend/retract control
• Plow and spreader control
• Fork lift control

Relaterte dokumenter

×
Produkter Modellnummer
20011381 IQAN-LST-S
20014070 IQAN-LST-D
20077729 IQAN-LST-MF

687616
936514