Thermoset ES-40/66 Epoxy System | #Thermoset ES-40/66


LOADING IMAGES
Thermoset ES-40/66

Thermoset ES-40/66 Epoxy System | #Thermoset ES-40/66

Thermoset ES-40/66 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.


Tekniske spesifikasjoner

  • Handelsnavn: Thermoset ES-40/66 Epoxy System
  • Cure Time: 24 Hours @ 77°F (25°C)
  • Working Time: 60 min @ 77°F (25°C)
  • Farge: White Liquid (resin), Amber Liquid (hardener)
  • Dynamisk viskositet: 14000 cP @ 77°F (25°C) (resin), 12000 cP @ 77°F (25°C) (hardener)
  • Hardness: 85 Shore D
Safety Warning

Informasjon om artikkel

Thermoset ES-40/66 epoxy system is a two-component, general purpose system for use in many applications including adhesive, laminating and electrical/electronic insulation.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Flexible Bond Strength – provides high bond strength for use as an adhesive to a variety of surfaces. Rigidity of bond may be varied depending on mix ratio. A 1:2 (resin
to hardener, by weight) ratio will yield a relatively flexible bond; a 2:1 ratio will provide a rigid bond.

Shelf Life/Storage:
Shelf life of Thermoset ES-40 resin is six months when stored at 25°C in original, unopened container. If stored or shipped at cooler temperatures, Thermoset ES-40 resin may crystallize. If crystals appear, gently warm resin at 50-60°C to melt crystals before mixing with hardener.
Shelf life of Thermoset Hardener No. 66 is two years when stored in a well ventilated area at 25°C in original, unopened container.

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
1A0MGR