Light Duty Motor - Torqmotor™ - Series TE (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Light Duty Motor - Torqmotor™ - Series TE (Europe)

Light Duty Motor - Torqmotor™ - Series TE (Europe)

The only motor in its class with roller bearings, the TE Series can handle side loads of 6672 N and withstand the pounding delivered by chain and sprocket couplings.

Technical Specifications

  • Brand: Torqmotor™
  • Body Material: Cast Iron
  • Displacement: 36 to 390 cm3/rev (Motor)
  • Maximum Pressure Differential: 120 to 190 bar Intermittent (85 to 140 Continuous)
  • Maximum Flow Rate: 40 to 75 L/min Intermittent (35 to 60 Continuous)
  • Maximum Output Torque: 71 to 648 Nm Intermittent (55 to 467 Continuous)
  • Minimum Starting Torque: 52 to 477 Nm Intermittent (44 to 373 Continuous)
  • Maximum Operating Speed: 190 to 1160 RPM at Intermittent Flow
  • Shaft Diameter: 25.4 mm Nominal (other sizes available)
Safety Warning

Full Product Description

Torqmotor™ TE Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal, and smooth low speed operation. Ideal for light duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. With its 25.4 mm nominal shaft size and roller bearings, the TE Series can carry max dynamic side loads to 6672 N at the key, intermittent pressures to 190 bar, and torques to 648 Nm. TE Series is a rugged Low Speed High Torque (LSHT) orbital motor featuring robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Vocational & Municipal Equipment

Features/Benefits:
• Roller bearings
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing

Applications:
• Mini Skid Steer Attachments
• Zero Turn Radius Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Wood Chippers
• Conveyers
• Combine Harvesters
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Bulk Feed Trucks

For detailed technical information on Torqmotor™ TE Series please see our eConfigurator on top or installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

A20641
687925