Medium Duty Motor - Torqmotor™ - Series TH (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Motor - Torqmotor™ - Series TH (Europe)

Medium Duty Motor - Torqmotor™ - Series TH (Europe)

Get higher side-load capability up to 35586 N on flange mounts and 33360 N on wheel mounts. The TH Series motor has a 38.1 mm nominal shaft size. Torques to 1490 Nm and intermittent pressure up to 280 bar.

Technical Specifications

  • Brand: Torqmotor™
  • Body Material: Cast Iron
  • Displacement: 140 to 960 cm3/rev (Motor)
  • Maximum Pressure Differential: 100 to 280 bar Intermittent (70 to 210 Continuous)
  • Maximum Flow Rate: 100 to 115 L/min Intermittent (75 Continuous)
  • Maximum Output Torque: 545 to 1490 Nm Intermittent (400 to 1150 Continuous)
  • Minimum Starting Torque: 436 to 1341 Nm Intermittent (320 to 991 Continuous)
  • Maximum Operating Speed: 119 to 710 RPM at Intermittent Flow
  • Shaft Diameter: 38.1 mm Nominal (other sizes available)
Safety Warning

Full Product Description

Torqmotor™ TH Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for heavy duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. Intermittent pressures to 280 bar. Max dynamic side load capability is 35586 N at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Forestry Equipment
• Mining

Features/Benefits:
• Flange mounts carry up to 35586 N dynamic side load at the key
• Wheel mounts carry up to 33360 N dynamic side load at the key
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing

Applications:
• Trenchers
• Skid Steer Attachments
• Large Area Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Wood Chippers
• Conveyers
• Combine Harvesters
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Mini and Walk-Behind Skid Steers
• Tool Carriers
• Pipe Spinners
• Forestry

For detailed technical information on Torqmotor™ TH Series please see our eConfigurator on top or installation manuals under Product Support and/or contact your local Parker dealer for support.

* Made in Czech Republic

Related Documents

×

A20641
687925