CHO-THERM Thermally Conductive Electrical Insulator Pads | #60-13-D406-T500


LOADING IMAGES
60-13-D406-T500 60-13-D406-T500 60-13-D406-T500

CHO-THERM Thermally Conductive Electrical Insulator Pads | #60-13-D406-T500

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required.


Tekniska specifikationer

  • Produkt, stil: Diode Washer DO-4
  • Längd: n/a ft
  • Bredd: n/a
  • Vidhäftande typ: Adhesive Both Sides
  • Storlek: n/a
  • Dimension A: 0.51 inch
  • Dimension B: 0.2 inch
  • Dimension C: n/a
  • Dimension D: n/a
  • Dimension E: n/a
  • Dimension F: n/a
  • Dimension G: n/a
  • Produkttyp: Thermal Dielectric Pad
Safety Warning

Artikelinformation

Parker Chomerics CHO-THERM Thermally Conductive Electrical Insulator Pads are designed for use where the highest possible thermal, dielectric, and mechanical properties are required. A dielectric pad is a thermally conductive gasket material that specifically provides electrical isolation between the mating materials.

This family differs from thermally conductive gap filler pads because thermally conductive electrical insulator pads are usually more thin and have a very small compliance ranges due to their high hardness value.

CHO-THERM Thermally Conductive Electrical Insulator Pads are reinforced with fiberglass cloth, strengthening the pads against tear, cut-through and punctures. These materials are available in sheet form, roll stock and die-cut configurations. With a proven track record spanning several decades in multiple applications, these products are the first choice for high-end power supplies, industrial, aerospace, and military/avionics applications.

CHO-THERM Thermally Conductive Electrical Insulator Pads are available in various performance levels from Thermal Conductivity 0.4 to 2.6 W/m-K.

Features and Benefits:
• Excellent thermal properties
• High dielectric strength
• Excellent mechanical strength and puncture resistance
• 100% inspected for dielectric properties on every sheet
• Optional Acrylic Pressure Sensitive Adhesive (PSA) attachment available on one or both sides
• UL 94 HB flammability rating
• Meets RoHS specifications
• Extremely low NASA outgassing

Typical Applications:

• Power conversion equipment
• Power supplies and UPS
• Power semiconductors
• Automotive electronics
• Motor and engine controllers
• Military electronics

Läs mer Visa mindre

CAD-ritningar + filer

Inga CAD-filer tillgängliga

OK

x

Relaterade dokument

×

Kvantitet
Begär offert

Objektet har lagts till i kundvagnen för offerter GÅ TILL KUNDVAGN FÖR OFFERTER

x

OK

x

Hitta en distributör

Köp här

Lokal kontakt

Parker Hannifin AB

Sales Company Sweden

Almenäsvägen 20

501 78 Borås

Sweden

Telefon

0046 8 5979 5000

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.

A20641
179336