K-MT 1-8 Series Heatless Compressed Air Dryer | Product Series

Filtrera efter

    Inga filter har valts

Flödeshastighet

Elkrav

Portstorlek

Tillvalstillbehör

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
K-MT 1-8 Series Heatless Compressed Air Dryer

K-MT 1-8 Series Heatless Compressed Air Dryer

Compact, heatless compressed air dryers for applications requiring volume flows up to 86m³/h @ 7 barg and dew points of -40°C (-25°C and -70°C options).

Tekniska specifikationer

  • Division: Gas Separation and Filtration Division EMEA
  • Märke: Parker
  • Teknologi: Filtration
  • Applikation: Compressed Air Applications
  • Produkttyp: Compressed Air Dryer
  • Produkt, stil: Heatless
  • Produktserie: K-MT 1-8
  • Industri: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Flödeshastighet: 8 to 86 m3/hour at 7 barg, 5 to 51 CFM at 102 psig
  • Tryck, daggpunkt: Standard: -40°C (-40°F)
    , Options: -70°C (-100°F) or -20°C (-4°F)
  • ISO-klass: Standard: Class 2.2.1
    Options: Class 2.1.1 or Class 2.3.1
  • Drifttryck: 4 to 16 barg, 58 to 232 psig
  • Arbetstemperatur: 5 to 50 °C, 41 to 122 °F
  • Omgivningstemperatur: 50.0 °C Maximum, 122.0 °F Maximum
  • Elkrav: Standard: 85 - 265V 1ph 50/60Hz
    Optional: 115V 1ph 50/60Hz 24V DC
  • Portstorlek: 1/4 to 3/4 inch
  • Anslutningstyp: BSPP
  • Kapslingsskydd, märkvärde: IP65 Indoor and Frost Free Installation Only
  • Uppfyllda specifikationer: PED 2014/68/EU Fluid Group II
  • Ljudnivå: 65 to 86 dBA
  • Höjd: 434 to 1589 mm, 17 to 63 inch
  • Bredd: 486 to 692 mm, 19.0 inch, 27.0 inch
  • Djup: 210.0 mm, 300.0 mm, 8 inch, 12 inch
  • Vikt: 15 to 92 Kg
    (33 to 203 lbs)
Safety Warning

Fullständig produktbeskrivning

The Parker K-MT 1-8 range of heatless adsorption dryers are designed to dry industrial compressed air reliably and efficiently down to a pressure dew point of -40°C (-25°C and -70°C options available). The units are compact and can be installed either free-standing or wall mounted. They come equipped with integrated high performance OIL-X pre- and after filtration and are capable of volume flows up to 86 m³/h in a system operating at 7 barg (100 psig).

Features
• Pressure dew points down to -40°C (-25°C and -70°C options available)

• Volume flows up to 86 m³/h @ 7 barg (100 psig)

• High performance pre- and after filters installed as standard

• Energy saving dew point dependent switching (DDS) as an option

Benefits
• Highest quality air

• Compact and space saving

• Energy efficient

• Very flexible due to a wide range of options and accessories

Energy Savings
Where an application calls for a unit able to cope with variations in operating pressure and load, the installation of a dew point sensor at the outlet of the dryer is available as an option. In such an operating mode, the changeover cycle between chambers only takes place when required, and is dependent on the required dew point being achieved. Only upon reaching this adjustable set dew point, does changeover to the regenerated chamber occur. This feature enables the drying phase to be lengthened and thus avoids the unnecessary use of purge air for regeneration and consequently provides energy savings.

Compressed air can be selectively dried to meet a dew point of -25°C down to -70°C.

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Relaterade dokument

×
Produkter Flödeshastighet Elkrav Portstorlek Tillvalstillbehör
K1/16D3-G24DM 8 m³/h @7 barg (5 cfm @102 psig) 24V DC ¼ inch None
K2/16D3-G24DM 15 m³/h @7 barg (9 cfm @102 psig) 24V DC ¼ inch None
K3/16D3-G24DM 25 m³/h @7 barg (15 cfm @102 psig) 24V DC ¼ inch None
K4/16D3-G24DM 35 m³/h @7 barg (21 cfm @102 psig) 24V DC ¼ inch None
K6/16D3-G24DM 56 m³/h @7 barg (33 cfm @102 psig) 24V DC ½ inch None
K7/16D3-G24DM 72 m³/h @7 barg (42 cfm @102 psig) 24V DC ½ inch None
K8/16D3-G24DM 86 m³/h @7 barg (51 cfm @102 psig) 24V DC ¾ inch None
K1/16D3-G230M 8 m³/h @7 barg (5 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch None
K1/16D3-G230MT 8 m³/h @7 barg (5 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch Pre-installed Dew Point Sensor
K2/16D3-G230M 15 m³/h @7 barg (9 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch None
K2/16D3-G230MT 15 m³/h @7 barg (9 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch Pre-installed Dew Point Sensor
K3/16D3-G230M 25 m³/h @7 barg (15 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch None
K3/16D3-G230MT 25 m³/h @7 barg (15 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch Pre-installed Dew Point Sensor
K4/16D3-G230M 35 m³/h @7 barg (21 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch None
K4/16D3-G230MT 35 m³/h @7 barg (21 cfm @102 psig) 230V 1ph 50/60Hz ¼ inch Pre-installed Dew Point Sensor
K6/16D3-G230M 56 m³/h @7 barg (33 cfm @102 psig) 230V 1ph 50/60Hz ½ inch None
K6/16D3-G230MT 56 m³/h @7 barg (33 cfm @102 psig) 230V 1ph 50/60Hz ½ inch Pre-installed Dew Point Sensor
K7/16D3-G230M 72 m³/h @7 barg (42 cfm @102 psig) 230V 1ph 50/60Hz ½ inch None
K7/16D3-G230MT 72 m³/h @7 barg (42 cfm @102 psig) 230V 1ph 50/60Hz ½ inch Pre-installed Dew Point Sensor
K8/16D3-G230M 86 m³/h @7 barg (51 cfm @102 psig) 230V 1ph 50/60Hz ¾ inch None
K8/16D3-G230MT 86 m³/h @7 barg (51 cfm @102 psig) 230V 1ph 50/60Hz ¾ inch Pre-installed Dew Point Sensor
K1/16D3-N115M 8 m³/h @7 barg (5 cfm @102 psig) 115V 1ph 50/60Hz ¼ inch None
K2/16D3-N115M 15 m³/h @7 barg (9 cfm @102 psig) 115V 1ph 50/60Hz ¼ inch None
K3/16D3-N115M 25 m³/h @7 barg (15 cfm @102 psig) 115V 1ph 50/60Hz ¼ inch None
K4/16D3-N115M 35 m³/h @7 barg (21 cfm @102 psig) 115V 1ph 50/60Hz ¼ inch None

A20641
A22066