Parker Motion Controller - PAC Series for Motion Control Applications | Product Series

Filtrera efter

    Inga filter har valts

Teknik, alternativ

Gränssnitt för kommunikation

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Parker Motion Controller - PAC Series for Motion Control Applications Parker Motion Controller - PAC Series for Motion Control Applications

Parker Motion Controller - PAC Series for Motion Control Applications

The Parker motion controller PAC is a programmable controller based on the IEC 61131-3 and PLCopen motion standards. It combines machine logic, real-time motion control and visualization into a standard fan-less and easily mountable din rail solution.

Tekniska specifikationer

  • Produkttyp: 0
  • Språk: 0
  • Antal axlar: 0
  • Kontrollägen: 0, 0, 0, 0, 0, 0, 0, 0, 0
  • Gränssnitt för kommunikation: 0, 0, 0, 0, 0, 0, 0
  • Ingångsspänning: 0 VDC
  • Uppfyllda specifikationer: 0, 0, 0
  • Monteringstyp: 0
  • Arbetstemperatur: 0 °C, 0 °F
Safety Warning

Fullständig produktbeskrivning

Powerful, integrated, and designed for the global machine market, the EtherCAT based Parker motion controller helps OEMs produce efficient, high-performance control systems  based on the IEC 61131-3 and PLCopen Motion standards. The PAC combines machine logic, signal handling and high-speed motion control into a standard based, performance driven, fan-less and easily mountable din rail solution. Equipped with a native, real-time EtherCAT bus, a modular interface slot, standard Ethernet and USB ports plus a built-in SD-card slot and the supported fieldbus options Profinet Slave, EtherCAT or EtherNet/IP the controller can be easily integrated and is suitable for a wide range of applications. Programmed with CODESYS, efficient and powerful control systems can be designed based on IEC61131-3 and PLCopen motion standards. Offering the OPC UA server the controller is the perfect device for industry 4.0 communication



Markets:

• Factory Automation

• Vehicle Assembly Facilities

• Food & Beverage

• Textile, Paper

• General Automation



Features/Benefits:

- Seamless integration into existing plant networks maximizes machine productivity

The Parker motion controller comes standard with a variety of onboard communication protocols, including OPC UA Server, EtherCAT and additional options for Ethernet/IP, Profinet.



- Quick and Easy commissioning time

Advanced Debugging Tools and Simulation Runtime as well as standardized and object oriented programming, allowing faster code generation and modular code reuse. (full suite of IEC61131-3 programming languages and PLCopen motion control function blocks).



- High modularity support modular machines

Connectivity to a variety of popular 3rd party devices with Modular I/O and communication interfaces.



- Peace of mind with robust, industrial grade device

Thanks to removable storage media and fan-less operation. No moving parts.



Applications:

• Packaging Machines

• Material forming machines

• Handling machines

• Converting and plastic machines

• Printing & Marking Equipment

Relaterade dokument

×
Produkter Teknik, alternativ Gränssnitt för kommunikation
PAC120-MWE01-3X-00-01 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization EtherNet/IP - Enhanced communication OPC UA
PAC120-MWP01-3X-00-01 256 MB RAM - 256 MB Flash - IEC, PLCopen Motion - Web Visualization PROFINET IRT slave - Enhanced communication OPC UA
PAC340-CWB11-3X-00-01 2GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization - CNC EtherNet/IP + PROFINET - Enhanced communication OPC UA
PAC340-MWB11-3X-00-01 2GB RAM - 8 GB Flash - IEC, PLCopen Motion - Web Visualization EtherNet/IP + PROFINET - Enhanced communication OPC UA

A20641
A87859