272 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
272 Series Power Take-Off

272 Series Power Take-Off

Chelsea 272 Series Hot Shift 6-Bolt PTO is the most versatile medium duty hot shift power take-off on the market. It is available in hydraulic or pneumatic/air shift with CONTINUOUS torque capabilities up to 300 lbs ft!

Technical Specifications

  • Intermittent Torque: 201 to 300 lb-ft, 401 to 500 Nm
  • Mounting Type: 6-Bolt
  • Output Shaft Type: Round Shaft (1" - 1/4" Key), Round Shaft (1-1/4" - 5/16" Key)
  • Output Power: 56+ HP, 41 to 50 kW
  • Shift Type: Pneumatic, Hydraulic
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Weight: 49 lb, 22 kg
  • Lubricant: X = No Pressure Lube, P = Pressure Lube, W = Wet Spline
Safety Warning

Full Product Description

The 272 Series power take-off is a reinvention of our medium duty hot shift PTOs that consolidates the 230, 231, 236, 238, 270, and 271 into one series. The moving parts have been upgraded to withstand 300 lbs ft intermittently or continuously. The 272 has (9) speed ratios, (18) shift options, and the most popular direct mount and driveshaft outputs. The direct mount options include Wet-Spline technology (optional) for longer PTO and pump shaft life, while the driveshaft outputs include Smart-Start for high torque start-up conditions. Chelsea 272 Series Hot Shift 6-Bolt PTO is available with hydraulic or air shift options and comes with integral air control valve. The 272 is the most flexible PTO on the market and it has raised the bar on medium duty hot shift PTOs that are used in the Towing & Recovery, Aerial, Construction Equipment, and Water Truck markets.



Markets:

• Aerial

• Construction Equipment

• Defense

• Material Handling

• Water Drilling

• Other Mobile



Features and Benefits:

• PTO Air Switch or Hydraulic Shift

• PTO with Integral Air Control Valve

• Rotatable Flanges

• Continuous-Duty Torque Rating

• Wet-Spline Option

• Smart Start Option for High-Torque Start-up

• Two Year Warranty



Applications:

• Aerial

• Construction Equipment

• Water Trucks

• Towing & Recovery

Related Documents

×

687PDC
234075