Performance Characteristics
Nitrile Butadiene Rubber (NBR, XNBR)
Polychloroprene Rubber (CR, Neoprene)
Ethylene Acrylate Rubber (AEM)
Ethylene Propylene Rubber (EPM, EPR, EPDM)
Fluorocarbon Rubber (FKM, FPM)
Fluorosilicone Rubber (FVMQ)
Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
Polyacrylate Rubber (ACM)
Silicone Rubber (VMQ, PVMQ)
Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
Low and High Temperature (< -30°F, > 250°F)
Ultra Broad Range
General
Face Seals
Doors
Enclosures
Housings
45 to 90 Shore A