L2C - Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings, - 70 Series | Parker NA

Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings, - 70 Series | #L2C

L2C

Lincoln Long Stem Interchange, Air Hose and Tool Quick Connect Couplings, - 70 Series | #L2C

Steel 70 series nipple with male threads


Technical Specifications

  • Coupling Half: Male Nipple
  • Connection Type: Male NPTF
  • Interchange Type: Lincoln Interchange
  • Maximum Operating Pressure: 300 psi
  • Application: Low Pressure Fluids, Compressed Air
  • Maximum Operating Temperature: 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Unvalved
  • Vacuum Pressure Rating: No
  • Body Size: 1/4 inch
  • Body Material: Steel
  • Hex Size: 0.56 inch
  • Connection Thread Size: 1/4 - 18 inch
Safety Warning

Item Information

70 Series Nipples (pneumatic, air) up to 300 psi connect with 70 Series Couplers and interchange with the Lincoln Long Stem design. These are manual sleeve, single shut off quick couplings. Female Couplers have an integral sleeve guard to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop. 70 Series Couplings are available in 1/4" size with a pressure rating of 300 psi.

Technical Characteristics:
• Size: 1/4”
• Material: Steel
• Port Ends: Female NPTF, Male NPTF

Markets:
• Industrial
• Construction
• Factory automation
• Automotive service and repair

Features/Benefits:
• Interchangeable with Lincoln Long Stem nipples
• Steel nipples are case hardened for durability
• Non-valved nipples mate with valved couplers for a single shut off connection

Applications:
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Paint applicators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539