Brass Pipe Fittings | #207P-12


LOADING IMAGES
207P-12
Click to View CAD Model

Brass Pipe Fittings | #207P-12

3/4" Coupling


Technical Specifications

  • Connection 1 Size: 3/4"
  • Length: n/a
  • Connection 2 Size: 3/4"
  • Connection 2 Type: Female Pipe
  • Connection 1 Type: Female Pipe
  • Product Style: Coupling
  • Body Material: Brass
Safety Warning

Item Information

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547