Brass Prestomatic Push to Connect DOT Fittings | Product Series

Filter by

    No filters selected

Product Style

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Prestomatic Push to Connect DOT Fittings

Brass Prestomatic Push to Connect DOT Fittings OBSOLETE

Parker's Metric Prestomatic brass fittings meet SAE and DOT specifications.

Technical Specifications

  • Application: Air Brake Systems, Air Tanks, Air Ride, Sliders, Tire Inflation, Primary/Secondary Air Lines
  • Shape: See Part Technical Specs.
  • Connection Type: Push-to-Connect, Thread
  • Division: Fluid System Connectors Division
  • Brand: Parker
  • Technology: Fluid & Gas Handling
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Tube Material: Nylon Tubing SAE J844 Type A & B, Nylon DIN 73378, Nylon Tubing SAE J844 Type A & B, Stainless Steel
  • Specifications Met: D.O.T. FMVSS 571.106, SAE J2494, SAE J2494-3, DIN 74324
  • Seal Material: Buna N (O-Ring)
  • Product Style: Dependent on Selection
  • Connection 1 Size: 5/8 to 3/4 inch Tube O.D., 6 to 16 mm Tube O.D.
  • Connection 1 Type: Push-to-Connect, Tube
  • Connection 2 Size: 5/8 to 1/2 inch Tube O.D., 6 to 12 mm Tube O.D., 3/8 to 3/4 inch, M12x1.5 mm, M16x1.5 mm, M22x1.5 mm, 1/4 inch, 1/2 inch, M10x1.0 mm, M14x1.5 mm, 1/8 inch, 3/8 inch
  • Connection 2 Type: Push-to-Connect, NPTF, Metric, Plug-in Stem, Male, Pipe, Male, BSPT, Metric
  • Connection 3 Size: 1/4 to 1/2 inch
  • Connection 3 Type: NPTF Thread

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Being the world's leader in leak free technologies Parker's Prestomatic fitting is a robust, all brass push-to-connect air brake fitting that meets SAE and D.O.T. specifications. Designed for all D.O.T. truck and trailer applications, Parker Prestomatic fittings reduce assembly time versus compression style fittings by 90%. The innovative collet design ensures positive grip on the tubing and the rigid stainless steel tube support stays in place for superior side load leakage resistance.

Use SAE J844 Type A & B nylon tubing with Prestomatic fittings.



Markets:

• Heavy duty truck

• Trailer

• Mobile

• Rail



Features/Benefits:

• D.O.T. quick connect push-in fittings for repairing truck and trailer air brake lines

• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements

• Use in secondary air applications such as pneumatic doors for rail, air seats, shock absorbers and in cab instruments

• Meets performance requirements of D.O.T. FMVSS 571.106 and SAE J2494

• Stainless steel tube support assures maximum flow and performance requirements of SAE J2494-3

• All brass air brake fitting

• Quick connect push-in fitting for leak proof tube connections

• D.O.T. approved air brake fitting for servicing nylon brake and secondary air lines

• Quick connecting push-in fittings for servicing work by fleets, repair shops and farm implement dealers



Applications:

• Air brakes

• Air tanks

• Air ride

• Sliders

• Tire inflation

• Primary & secondary air lines



Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Product Style Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size
C8UPMTB6-M12 Tube to Pipe Rigid 90° Elbow Push-to-Connect 12 mm Male M12 Thread M12X1.5 N/A N/A
C8UPMTB6-M16 Tube to Pipe Rigid 90° Elbow Push-to-Connect 16 mm Male M16 Thread M16X1.5 N/A N/A
F2PMTB10-1/4 Tube to Pipe Connector Push-to-Connect 10 mm Male Pipe Thread 1/4 inch N/A N/A
F2PMTB8-1/8 Tube to Pipe Connector Push-to-Connect 8 mm Male Pipe Thread 1/8 inch N/A N/A
F8UPMTB10-M16 Tube to Pipe Connector Push-to-Connect 10 mm Male M16 Thread M16X1.5 N/A N/A
F8UPMTB10-M22 Tube to Pipe Connector Push-to-Connect 10 mm Male M22 Thread M22X1.5 N/A N/A
F8UPMTB12-M12 Tube to Pipe Connector Push-to-Connect 12 mm Male M12 Thread M12X1.5 N/A N/A
F8UPMTB12-M22 Tube to Pipe Connector Push-to-Connect 12 mm Male M22 Thread M22X1.5 N/A N/A
F8UPMTB16-M22 Tube to Pipe Connector Push-to-Connect 16 mm Male M22 Thread M22X1.5 N/A N/A
F8UPMTB6-M10 Tube to Pipe Connector Push-to-Connect 10 mm Male M10 Thread M10X1 N/A N/A
F8UPMTB6-M12 Tube to Pipe Connector Push-to-Connect 12 mm Male M12 Thread M12X1.5 N/A N/A
F8UPMTB6-M22 Tube to Pipe Connector Push-to-Connect 22 mm Male M22 Thread M22X1.5 N/A N/A
F8UPMTB8-M16 Tube to Pipe Connector Push-to-Connect 16 mm Male M16 Thread M16X1.5 N/A N/A
HPMTB10 Tube to Tube Union Push-to-Connect 10 mm Push-to-Connect 10 mm N/A N/A
HPMTB12 Tube to Tube Union Push-to-Connect 12 mm Push-to-Connect 12 mm N/A N/A
HPMTB6 Tube to Tube Union Push-to-Connect 6 mm Push-to-Connect 6 mm N/A N/A
HPMTB8 Tube to Tube Union Push-to-Connect 8 mm Push-to-Connect 8 mm N/A N/A
JPMTB12 Tube to Tube Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Push-to-Connect 12 mm
JPMTB12-12-6 Tube to Tube Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Push-to-Connect 6 mm
JPMTB6 Tube to Tube Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Push-to-Connect 6 mm

687PDC
687547