Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite | Parker NA

Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite | Product Series

Filter by

    No filters selected

Shape

Style

Body Material

Connection 1 Tube O.D. (inch)

Connection 1 Style

Connection 2 Tube O.D. (inch)

Connection 2 Insert Diameter (inch)

Connection 2 Thread Size (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite

Chrome plated brass couplers for thermoplastic and soft metal tubing, Poly-tite

Parker's Poly-Tite couplers offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.

Technical Specifications

  • Connection Type: Compression, Thread and Plug-in
  • Materials of Construction: 316 Stainless Steel, Chrome Plated Brass
  • Shape: Various
  • Minimum Operating Temperature: 0 Ā°F, -17 Ā°C
  • Maximum Operating Temperature: 150 Ā°F, 65 Ā°C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Polyethylene| Nylon| Polypropylene| Vinyl
  • Application: Dental, Packaging, Laboratory, Car Washing
  • Nut Material: Chrome Plated Brass| 316 Stainless Steel
  • Sleeve Material: Acetal Copolymer
  • O-Ring Material: Buna N| Fluorocarbon
Safety Warning

Full Product Description

Parker's Poly-Tite couplers are designed to speed any installation. Simply push the insert into the body to complete the connection. To disassemble push down on the latch and pull insert from body.  The body, nut and sleeve are furnished pre-assembled, ready for installation.  The acetal copolymer sleeve resists creeping and stress caused from compression.  The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Couplers are available in either chrome plated brass or stainless steel.

Markets:
ā€¢ Dental
ā€¢ Packaging
ā€¢ Car Wash
ā€¢ Machine Tools
ā€¢ Printing

Features/Benefits:
ā€¢ Designed for use with thermoplastic tubing
ā€¢ Machined in tube support
ā€¢ Black acetal copolymer sleeve
ā€¢ Brass sleeve available for soft metal tubing
ā€¢ Knurled nut for ease of hand tightening
ā€¢ Pre-assembled fitting
ā€¢ Chrome plated brass and stainless steel couplers

Applications:
ā€¢ Dental equipment
ā€¢ Pneumatic systems
ā€¢ Water lines
ā€¢ Coolant lines

Related Documents

Ɨ
Showing 1 to 38 of 38 entries

687PDC
687547