In-Line Diagnostic Fittings and Adapters | Product Series

Filter by

    No filters selected

Connection 1 Style

Connection 3 Thread Size (inch)

Connection 3 Thread Size (mm)

O-Ring Material

Body Material

Connection 1 Tube O.D. (inch)

Connection 1 Tube O.D. (mm)

Connection 2 Style

Connection 2 Tube O.D. (inch)

Connection 2 Tube O.D. (mm)

Connection 2 Thread Size (inch)

Connection 2 Thread Size (mm)

Connection 3 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
In-Line Diagnostic Fittings and Adapters

In-Line Diagnostic Fittings and Adapters

Parker's Diagnostic products are designed to be installed to a hose assembly or tube line without the need to displace the port adapter, working in conjunction with electronic diagnostic products and mechanical pressure and temperature sensing equipment.

Technical Specifications

  • Maximum Operating Pressure: 6000 (Dynamic Pressure) psi, 41 (Dynamic Pressure) MPa, 414 (Dynamic Pressure) bar
  • Materials of Construction: Steel, Zinc Plated
  • Application: Various
  • Shape: Tee
  • Connection Type: In-Line Gauge Port Tee, BSPP Pressure Gauge Adapter, Union Tee with M16 Test Point Connector, and EO Diagnostic Swivels
  • Maximum Static Pressure: 1400 to 10100 psi
Safety Warning

Full Product Description

Parker's in-line diagnostic tees are designed around the two most common hydraulic tube and hose interfaces: o-ring face seal (ORFS), Seal-Lok, and 37° flare JIC, Triple-Lok®. Developed to work in conjunction with electronic diagnostic products available from Parker's Quick Coupling Division and other mechanical pressure and temperature sensing equipment, this product line is designed to be installed to a hose assembly or tube line without displacing the port adapter.

Markets:
• Construction
• Mobile
• Agriculture
• Material Handling
• Machine Tool
• Oil & Gas
• MRO

Features/Benefits:
• ORFS and 37° flare swivel feature offers unlimited positioning without displacing port adapter.
• Enlarged and lengthened body hex ensures diagnostic port offers full thread engagement and pressure capability.
• Diagnostic tee product line includes: Diagnostic Test Point (EMA3 and PD Series), conversion adapter, and pressure gauge adapters.
• Available in steel in sizes ¼” through 1 ½” or 6mm through 38mm with working pressures up to 10,000 psi.

Applications:
• In-line pressure and temperature measurements
• In-line oil sampling
• In field diagnostic without removal of port adapters

Related Documents

×
Products Connection 1 Style Connection 3 Thread Size (inch) Connection 3 Thread Size (mm) O-Ring Material Body Material Connection 1 Tube O.D. (inch) Connection 1 Tube O.D. (mm) Connection 2 Style Connection 2 Tube O.D. (inch) Connection 2 Tube O.D. (mm) Connection 2 Thread Size (inch) Connection 2 Thread Size (mm) Connection 3 Style
MAV08SROMDCF Male 24° Metric Flareless na na NBR Steel na 8S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV08ZLRCF Male 24° Soft Seal Metric Flareless na na NBR Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10LR71 Male 24° Metric Flareless na na FKM (Vit) Stainless Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10LRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10LROMDCF Male 24° Metric Flareless na na NBR Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10SRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 10S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV10ZLR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10ZLRCF Male 24° Soft Seal Metric Flareless na na NBR Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV10ZSR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 10S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV10ZSRCF Male 24° Soft Seal Metric Flareless na na NBR Steel na 10S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV12LR71 Male 24° Metric Flareless na na FKM (Vit) Stainless Steel na 12L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV12LRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 12L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV12SR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 12S Female BSPP with Sealing Washer na na 1/4-19 na na
MAV12SRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 12S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV12ZLRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 12L Female BSPP with Sealing Washer na na 1/2-14 na na
MAV12ZSRCF Male 24° Soft Seal Metric Flareless na na NBR Steel na 12S Female BSPP with Sealing Washer na na 1/2-14 na na
MAVE06LRCF Male 24° Metric Flareless Swivel na na NBR Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE06SR1/4CF Male 24° Metric Flareless Swivel na na NBR Steel na 6S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE06SRCF Male 24° Metric Flareless Swivel na na NBR Steel na 6S Female BSPP with Sealing Washer na na 1/2-14 na na
MAVE08LR71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE08LRCF Male 24° Metric Flareless Swivel na na NBR Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE08SR1/471 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 8S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE08SR1/4CF Male 24° Metric Flareless Swivel na na NBR Steel na 8S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE08SRCF Male 24° Metric Flareless Swivel na na NBR Steel na 8S Female BSPP with Sealing Washer na na 1/2-14 na na
MAVE10LR71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
VKA3/08SCF Male 24° Metric Flareless Swivel na na NBR Steel na 8S M16 Test Point Connector na na na M16X2 na
VKA3/10L71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 10L M16 Test Point Connector na na na M16X2 na
VKA3/10LCF Male 24° Metric Flareless Swivel na na NBR Steel na 10L M16 Test Point Connector na na na M16X2 na
VKA3/10LVITCF Male 24° Metric Flareless Swivel na na FKM (Vit) Steel na 10L M16 Test Point Connector na na na M16X2 na
VKA3/10SCF Male 24° Metric Flareless Swivel na na NBR Steel na 10S M16 Test Point Connector na na na M16X2 na
VKA3/12L71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 12L M16 Test Point Connector na na na M16X2 na
VKA3/12LCF Male 24° Metric Flareless Swivel na na NBR Steel na 12L M16 Test Point Connector na na na M16X2 na
VKA3/12S71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 12S M16 Test Point Connector na na na M16X2 na
VKA3/12SCF Male 24° Metric Flareless Swivel na na NBR Steel na 12S M16 Test Point Connector na na na M16X2 na
VKA3/14S71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 14S M16 Test Point Connector na na na M16X2 na
VKA3/14SCF Male 24° Metric Flareless Swivel na na NBR Steel na 14S M16 Test Point Connector na na na M16X2 na
VKA3/15LCF Male 24° Metric Flareless Swivel na na NBR Steel na 15L M16 Test Point Connector na na na M16X2 na
VKA3/16S71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 16S M16 Test Point Connector na na na M16X2 na
12-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 3/4 na Female O-ring Face Seal Swivel 3/4 na na na Female SAE-ORB Port
12-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 3/4 na Female O-ring Face Seal Swivel 3/4 na na na Female SAE-ORB Port
16-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 1 na Female O-ring Face Seal Swivel 1 na na na Female SAE-ORB Port
16-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 1 na Female O-ring Face Seal Swivel 1 na na na Female SAE-ORB Port
20-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 1 1/4 na Female O-ring Face Seal Swivel 1 1/4 na na na Female SAE-ORB Port
24-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 1 1/2 na Female O-ring Face Seal Swivel 1 1/2 na na na Female SAE-ORB Port
24-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 1 1/2 na Female O-ring Face Seal Swivel 1 1/2 na na na Female SAE-ORB Port
4-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 1/4 na Female O-ring Face Seal Swivel 1/4 na na na Female SAE-ORB Port
4-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 1/4 na Female O-ring Face Seal Swivel 1/4 na na na Female SAE-ORB Port
6-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 3/8 na Female O-ring Face Seal Swivel 3/8 na na na Female SAE-ORB Port
6-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 3/8 na Female O-ring Face Seal Swivel 3/8 na na na Female SAE-ORB Port
8-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 1/2 na Female O-ring Face Seal Swivel 1/2 na na na Female SAE-ORB Port
GMA3/06LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 6L Male 24° Metric Flareless na 6L na na M16 Test Point Connector
GMA3/06SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 6S Male 24° Metric Flareless with Nut and Ferrule na 6S na na M16 Test Point Connector
GMA3/08LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 8L Male 24° Metric Flareless with Nut and Ferrule na 8L na na M16 Test Point Connector
GMA3/08LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 8L Male 24° Metric Flareless na 8L na na M16 Test Point Connector
GMA3/08SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 8S Male 24° Metric Flareless with Nut and Ferrule na 8S na na M16 Test Point Connector
GMA3/08ZSCF Male 24° Soft Seal Metric Flareless with Functional Nut na M16X2 na Steel na 8S Male 24° Soft Seal Metric Flareless with Functional Nut na 8S na na M16 Test Point Connector
GMA3/10LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 10L Male 24° Metric Flareless with Nut and Ferrule na 10L na na M16 Test Point Connector
GMA3/10LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 10L Male 24° Metric Flareless na 10L na na M16 Test Point Connector
GMA3/10SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 10S Male 24° Metric Flareless with Nut and Ferrule na 10S na na M16 Test Point Connector
GMA3/12LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 12L Male 24° Metric Flareless with Nut and Ferrule na 12L na na M16 Test Point Connector
GMA3/12LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 12L Male 24° Metric Flareless na 12L na na M16 Test Point Connector
GMA3/12SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 12S Male 24° Metric Flareless with Nut and Ferrule na 12S na na M16 Test Point Connector
GMA3/12ZLCF Male 24° Soft Seal Metric Flareless with Functional Nut na M16X2 na Steel na 12S Male 24° Soft Seal Metric Flareless with Functional Nut na 12S na na M16 Test Point Connector
GMA3/28LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 28L Male 24° Metric Flareless with Nut and Ferrule na 28L na na M16 Test Point Connector
GMA3/28LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 28L Male 24° Metric Flareless na 28L na na M16 Test Point Connector
GMA3/28ZLCF Male 24° Soft Seal Metric Flareless with Functional Nut na M16X2 na Steel na 28L Male 24° Soft Seal Metric Flareless with Functional Nut na 28L na na M16 Test Point Connector
GMA3/30SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 30S Male 24° Metric Flareless with Nut and Ferrule na 30S na na M16 Test Point Connector
GMA3/35LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 35L Male 24° Metric Flareless with Nut and Ferrule na 35L na na M16 Test Point Connector
GMA3/38S71 Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Stainless Steel na 38S Male 24° Metric Flareless with Nut and Ferrule na 38S na na M16 Test Point Connector
GMA3/38SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 38S Male 24° Metric Flareless with Nut and Ferrule na 38S na na M16 Test Point Connector
GMA3/42LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 42L Male 24° Metric Flareless with Nut and Ferrule na 42L na na M16 Test Point Connector
GMA3/42LOMD71 Male 24° Metric Flareless na M16X2 na Stainless Steel na 42L Male 24° Metric Flareless na 42L na na M16 Test Point Connector
MAV04LLRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 4LL Female BSPP with Sealing Washer na na 1/4-19 na na
MAV06LR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV06LRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV06LROMDCF Male 24° Metric Flareless na na NBR Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
VKA3/16SCF Male 24° Metric Flareless Swivel na na NBR Steel na 16S M16 Test Point Connector na na na M16X2 na
VKA3/18LCF Male 24° Metric Flareless Swivel na na NBR Steel na 18L M16 Test Point Connector na na na M16X2 na
VKA3/20S71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 20S M16 Test Point Connector na na na M16X2 na
VKA3/20SCF Male 24° Metric Flareless Swivel na na NBR Steel na 20S M16 Test Point Connector na na na M16X2 na
VKA3/22LCF Male 24° Metric Flareless Swivel na na NBR Steel na 22L M16 Test Point Connector na na na M16X2 na
VKA3/25SCF Male 24° Metric Flareless Swivel na na NBR Steel na 25S M16 Test Point Connector na na na M16X2 na
VKA3/28LCF Male 24° Metric Flareless Swivel na na NBR Steel na 28L M16 Test Point Connector na na na M16X2 na
VKA3/30SCF Male 24° Metric Flareless Swivel na na NBR Steel na 30S M16 Test Point Connector na na na M16X2 na
VKA3/35LCF Male 24° Metric Flareless Swivel na na NBR Steel na 35L M16 Test Point Connector na na na M16X2 na
VKA3/38SCF Male 24° Metric Flareless Swivel na na NBR Steel na 38S M16 Test Point Connector na na na M16X2 na
VKA3/42LCF Male 24° Metric Flareless Swivel na na NBR Steel na 42L M16 Test Point Connector na na na M16X2 na
10-4 LOHL6G5TP-S Male O-ring Face Seal 7/16-20 na NBR Steel 5/8 na Female O-ring Face Seal Swivel 5/8 na na na Female SAE-ORB Port
10-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 5/8 na Female O-ring Face Seal Swivel 5/8 na na na Female SAE-ORB Port
MAVE10LRCF Male 24° Metric Flareless Swivel na na NBR Steel na 10L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE10SR1/4CF Male 24° Metric Flareless Swivel na na NBR Steel na 10S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE10SRCF Male 24° Metric Flareless Swivel na na NBR Steel na 10S Female BSPP with Sealing Washer na na 1/2-14 na na
MAVE12LR71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 12L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE12LRCF Male 24° Metric Flareless Swivel na na NBR Steel na 12L Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE12SR1/471 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 12S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE12SR1/4CF Male 24° Metric Flareless Swivel na na NBR Steel na 12S Female BSPP with Sealing Washer na na 1/4-19 na na
MAVE12SR71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 12S Female BSPP with Sealing Washer na na 1/2-14 na na
MAVE12SRCF Male 24° Metric Flareless Swivel na na NBR Steel na 12S Female BSPP with Sealing Washer na na 1/2-14 na na
VKA3/06LCF Male 24° Metric Flareless Swivel na na NBR Steel na 6L M16 Test Point Connector na na na M16X2 na
VKA3/06SCF Male 24° Metric Flareless Swivel na na NBR Steel na 6S M16 Test Point Connector na na na M16X2 na
VKA3/08LCF Male 24° Metric Flareless Swivel na na NBR Steel na 8L M16 Test Point Connector na na na M16X2 na
VKA3/08S71 Male 24° Metric Flareless Swivel na na FKM (Vit) Stainless Steel na 8S M16 Test Point Connector na na na M16X2 na
8-4 LOHL6G5TP-S FKM Male O-ring Face Seal 7/16-20 na FKM (Vit) Steel 1/2 na Female O-ring Face Seal Swivel 1/2 na na na Female SAE-ORB Port
10-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 5/8 na Female 37° Flare Swivel 5/8 na na na Female SAE-ORB Port
12-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 3/4 na Female 37° Flare Swivel 3/4 na na na Female SAE-ORB Port
16-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 1 na Female 37° Flare Swivel 1 na na na Female SAE-ORB Port
20-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 1 1/4 na Female 37° Flare Swivel 1 1/4 na na na Female SAE-ORB Port
24-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 1 1/2 na Female 37° Flare Swivel 1 1/2 na na na Female SAE-ORB Port
4-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 1/4 na Female 37° Flare Swivel 1/4 na na na Female SAE-ORB Port
6-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 3/8 na Female 37° Flare Swivel 3/8 na na na Female SAE-ORB Port
8-4 XHX6G5TP-S Male 37° Flare 7/16-20 na na Steel 1/2 na Female 37° Flare Swivel 1/2 na na na Female SAE-ORB Port
4-4G4MXSMO Male 37° Flare na na NBR Steel 1/4 na Female BSPP with Sealing Washer na na 1/4-19 na na
8-4G4MXSMO Male 37° Flare na na NBR Steel 1/2 na Female BSPP with Sealing Washer na na 1/4-19 na na
GMA3/06LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 6L Male 24° Metric Flareless with Nut and Ferrule na 6L na na M16 Test Point Connector
GMA3/14SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 14S Male 24° Metric Flareless with Nut and Ferrule na 14S na na M16 Test Point Connector
GMA3/15LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 15L Male 24° Metric Flareless with Nut and Ferrule na 15L na na M16 Test Point Connector
GMA3/15LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 15L Male 24° Metric Flareless na 15L na na M16 Test Point Connector
GMA3/16SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 16S Male 24° Metric Flareless with Nut and Ferrule na 16S na na M16 Test Point Connector
GMA3/18LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 18L Male 24° Metric Flareless with Nut and Ferrule na 18L na na M16 Test Point Connector
GMA3/18LOMD71 Male 24° Metric Flareless na M16X2 na Stainless Steel na 18L Male 24° Metric Flareless na 18L na na M16 Test Point Connector
GMA3/18LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 18L Male 24° Metric Flareless na 18L na na M16 Test Point Connector
GMA3/20S71 Male 24° Metric Flareless na M16X2 na Stainless Steel na 20S Male 24° Metric Flareless na 20S na na M16 Test Point Connector
GMA3/20SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 20S Male 24° Metric Flareless with Nut and Ferrule na 20S na na M16 Test Point Connector
GMA3/22LCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 22L Male 24° Metric Flareless with Nut and Ferrule na 22L na na M16 Test Point Connector
GMA3/22LOMDCF Male 24° Metric Flareless na M16X2 na Steel na 22L Male 24° Metric Flareless na 22L na na M16 Test Point Connector
GMA3/22ZLCF Male 24° Soft Seal Metric Flareless with Functional Nut na M16X2 na Steel na 22L Male 24° Soft Seal Metric Flareless with Functional Nut na 22L na na M16 Test Point Connector
GMA3/25SCF Male 24° Metric Flareless with Nut and Ferrule na M16X2 na Steel na 25S Male 24° Metric Flareless with Nut and Ferrule na 25S na na M16 Test Point Connector
MAV06SRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 6S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV06ZLR71 Male 24° Metric Flareless with Funtional Nut na na FKM (Vit) Stainless Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV06ZLRCF Male 24° Soft Seal Metric Flareless na na NBR Steel na 6L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV06ZSR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 6S Female BSPP with Sealing Washer na na 1/2-14 na na
MAV08LR71 Male 24° Metric Flareless with Nut and Ferrule na na FKM (Vit) Stainless Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV08LRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV08LROMDCF Male 24° Metric Flareless na na NBR Steel na 8L Female BSPP with Sealing Washer na na 1/4-19 na na
MAV08SRCF Male 24° Metric Flareless with Nut and Ferrule na na NBR Steel na 8S Female BSPP with Sealing Washer na na 1/2-14 na na
VKA3/10LNBR71 Male 24° Metric Flareless Swivel na na NBR Stainless Steel na 10L M16 Test Point Connector na na na M16X2 na
VKA3/12LNBR71 Male 24° Metric Flareless Swivel na na NBR Stainless Steel na 12L M16 Test Point Connector na na na M16X2 na

687PDC
687620