O-Rings, Seals and Retaining Rings for Industrial Fittings | Parker NA

O-Rings, Seals and Retaining Rings for Industrial Fittings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

O-Rings, Seals and Retaining Rings for Industrial Fittings

O-Rings, Seals and Retaining Rings for Industrial Fittings

Parker's O-Rings and Seals are well suited for most industrial hydraulic and pneumatic systems.

Technical Specifications

  • Product Type: O-Rings, Retaining Ring, Seal
  • Product Style: All of the O-ring, Retaining Ring and Seal replacements needed for our industrial fittings and adapters
  • Dash Number: 4 to 48
  • Tube Outside Diameter: 1/4 to 2 inch, 6 to 50 mm
  • Fitting Thread Size: 3/4"-14 inch, 1/4"-19 inch, 3/8"-19 inch, 1/2"-14 inch, 1"-11 inch, 1-1/4"-11 inch, 1-1/2"-11 inch, 2"-11 inch, 1/8"-28 inch, M8x1 to M60x2 mm
  • Durometer: 90 Shore A, n/a
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Materials of Construction: Steel Retaining Rings
  • Color: Black (NBR O-rings), Brown (Fluorocarbon O-rings)
  • Minimum Operating Temperature: -15 to -30 °F
  • Maximum Operating Temperature: 250 to 400 °F
  • Inside Diameter: 0.3 to 3.36 inch, 6.1 to 56.6 mm
  • Width: 0.04 to 0.14 inch, 1 to 3.53 mm
  • Outside Diameter: 13.5 to 75.0 mm
  • Compatible Fitting: O-rings, Retaining Rings and Seals replacements for all of our industrial fittings and adapters.
Safety Warning

Full Product Description

Parker offers a full line of high quality replacement O-rings, Seals and Retaining Rings for industrial fittings and adapters.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Standard o-rings and seals supplied with tube fittings and adapters are 90 durometer hard nitrile with high extrusion resistance making them suitable for very high pressure static applications.
• Fluorocarbon o-rings and seals are available for higher temperature specifications.
• For applications using different media or higher temperatures, additonal O-ring and seal materials are available upon request.
• Broad range of options: O-ring Face Seal (ORFS) tube end, SAE, ISO 6149, metric, BSPP and JIS B2351 port ends, and SAE 4-bolt flange o-rings, as well as metric and BSPP retaining rings and BSPP bonded seals.

Applications:
• Replacement o-rings, seals and retaining rings for fitting and adapters in hydraulic fluid and gas handling connections

Related Documents

×

687PDC
687620