Direct Acting Relief Valves | #A02B2HZN


LOADING IMAGES
A02B2HZN
Click to View CAD Model

Direct Acting Relief Valves | #A02B2HZN

REGIONAL - Parker’s direct acting relief valves are available in several cavity sizes and are designed for continuous duty applications with pressures up to 420 bar (6000 psi) and flows up to 200 lpm (53 gpm).


Technical Specifications

  • Flow Rate: 8 GAL/MIN, 30 L/MIN
  • Maximum Inlet Pressure Rating: 6000 PSI, 420 BAR
  • Pressure Control Range: 72-3000 PSI, 5-210 BAR
  • Adjustment Mechanism: Screw
  • Seal Material: Nitrile
  • Division: Hydraulic Valve Systems Division Europe
  • Flow Rate: 8 gal/min, 30 L/min
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Pressure Control Range: 72 to 3000 psi, 5 to 210 bar
  • Adjustment Mechanism: Screw
  • Seal Material: Nitrile
  • Maximum Flow Rate: 8 gal/min, 30 L/min
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Maximum Tank Pressure: 6000 psi, 420 bar
  • Standard Setting Pressure: 1450 psi, 100 bar
  • Maximum Pressure Setting: 6000 psi, 420 bar
  • Pressure Control Sensitivity: 435 psi Per Turn, 30 bar Per Turn
  • Reseat Pressure: n/a
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Relief
  • Leak Rate: 5 drops/min @ 1450 Psi (100 bar), 0.33 cm3/min @ 1450 Psi (100 bar)
  • Mounting Type: Screw-in Cartridge
  • Cavity Size: C08-2
  • Function: Direct Acting
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 30 lb-ft, 40 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.44 lb, 0.2 kg
  • Wire Mesh Screen Included: n/a
  • Body Material: n/a
Safety Warning

Item Information

Direct acting relief valves are available in -04 to -10 cavity configurations and are designed for continuous duty applications. All products are available with a variety of spring options with pressure ranges as high as 6000 psi in some models. There is a variety of pressure adjustment styles available including screw adjustable, and tamper resistant styles. Tamperproof, factory options are also available. Full flow direct acting relief valves can be used as a main system relief valves in low flow circuits. Direct acting valves are fast acting, therefore, these devices and can be an economical solution for clipping pressure spikes. Poppet style direct acting valves have low leak conditioned seats and are often used as a port relief in a cylinder control applications. Small, low flow, direct acting valves are ideal for controlling pilot circuits or limiting load sense pressure. Standard bodies in aluminum and steel are offered as well as a variety of seal options. Typical applications are in mobile equipment, such as agricultural machines, aerial equipment, refuse vehicles, industrial power unit systems, mining equipment, and other heavy duty fluid power pressure control circuits. Common circuit applications include: Cross port relief, swing relief, port relief, pilot relief, system relief, pressure limiting, spike relief, motor braking, steering relief, load sense relief. Features • Hardened, precision ground parts for durability • Compact size for reduced space requirements • Low leakage design poppet design available • Fast response • All external parts zinc plated. Multiple spring ranges are available. All valves are 100 % tested.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505