32501000 - Flow Control Valve - 3250 Series | Parker NA

Flow Control Valve - 3250 Series | #32501000

032501000

Flow Control Valve - 3250 Series | #032501000

The 3250 series flow control valves are designed to accurately meter the flow of air with large port sizes up to 1-1/2" NPT and flows of 1800 SCFM. Each valve has a fine screw adjustment, allowing precise settings that are secured by a sturdy lock nut.


Technical Specifications

  • Port Type: NPTF
  • Port Size (inch): 1
  • Product Type: Flow Control
  • Operation Type: Meter Screw, Screw Drive Flat
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1"
  • Port Type: NPTF
  • Flow Coefficient: -
  • Flow Rate: 1000 SCFM
  • Operating Pressure: 0 - 250, 0 - 17 bar
  • Operating Temperature: -40° to +82° °C, -40° to +180° °F
  • Media: Air
  • Lubricant: None
  • Body Material: Brass or Cast Aluminum
  • Seal Material: Buna N
    Urethane
  • Needle Material: Stainless Steel
  • Options: Extended Temperature Version
Safety Warning

Item Information

The 3250 Series flow control valves are specially designed to accurately meter the flow of air in one direction and allow free flow in the opposite direction. The 3250 series flow controls valves are also suitable for low pressure hydraulic service. Units 1" and above have been designed to provide effective flow settings for large diameter cylinders and for other similar air applications. Each valve has a fine screw adjustment, allowing precise settings which are secured by a sturdy lock nut. Extended temperature versions up to 300 degrees F are available as specials.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Suitable for low pressure hydraulic service
• Accomodates precise settings
• Specials available to meet specific needs

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577