Ground Plug Shutoff Cocks | Parker NA

Ground Plug Shutoff Cocks | Product Series

Filter by

    No filters selected

Shape

Connection 1 Tube O.D. (inch)

Connection 1 Thread Size (inch)

Connection 1 Style

Connection 2 Tube O.D. (inch)

Connection 2 Thread Size (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ground Plug Shutoff Cocks

Ground Plug Shutoff Cocks

Parke's ground plug shutoff cocks are manufactured from castings or forged bodies for low pressure applications.

Technical Specifications

  • Minimum Operating Temperature: 32, -40 °F, 0, -40 °C
  • Maximum Operating Temperature: 125, 180 °F, 52, 82 °C
  • Maximum Operating Pressure: 30 psi, 2 bar
  • Body Material: Brass
Safety Warning

Full Product Description

Parker's ground plug shutoffs are manufactured from castings or forged bodies for extra strength. Ground plug shutoffs are for low pressure applications and have either external or internal seats. Hand tightening provides a metal-to-metal seal. A lubricant satisfactory with most common fluids is used with ground plug shutoffs but may wash out at higher pressures.

Markets:
• Industrial
• Packaging
• Factory/Process Automation
• Machine Tool
• Car Wash

Features/Benefits:
• Economical
• Forged shapes for extra strength
• Metal-to-metal seal
• External and internal seats

Applications:
• Drain lines
• Fluid transfer

Related Documents

Ɨ

687PDC
687547