Industrial Push-to-Connect Cartridges | Product Series

Filter by

    No filters selected

Body Material

Connection 1 Style

Product Style

Connection 1 Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Push-to-Connect Cartridges

Industrial Push-to-Connect Cartridges

Parker's industrial cartridges allows the user to eliminate the space and labor required to install and assemble a conventional pipe thread fitting.

Technical Specifications

  • Application: Air, Packaging, Water, Labeling, Cab Controls, Beverage Dispensing
  • Connection Type: Push-to-Connect
  • Shape: Straight
  • Minimum Operating Temperature: -20 to 35 °F, -29 to 2 °C
  • Maximum Operating Temperature: 175 to 302 °F, 80 to 150 °C
  • Maximum Operating Pressure: 150 to 435 psi, 10 to 30 bar
  • Materials of Construction: Plastic
  • Seal Material: Buna N (O-Ring), EPDM (O-Ring), FKM (O-Ring)
  • Connection 1 Type: Push-to-Connect
Safety Warning

Full Product Description

Parker has developed a range of industrial cartridges guaranteeing the integrity of the sealing system before and after assembly in non-threaded cavities. The compact design of the one –piece cartridge enables automation of your manufacturing process and improves the reliability of your system. The cartridge becomes an integral of the component, eliminating threaded connections and the possibility of spiral leakage along the mating threads. Cartridges eliminate the tightening of compression nuts allowing for more compact assemblies and reduced assembly times. Cartridges can be used in both plastic and metal cavities reducing inventory requirements. Cartridges reduce costly rework due to cross threading and over/under torqueing of the fitting. Carstick and LIQUIfit cartridge packaging is designed for an automatic assembly process. LIQUIfit and TrueSeal cartridges meet FDA requirements.

Markets:
• Industrial
• Pneumatic
• Filtration
• Semi-conductor
• Life Science
• Automation

Features/Benefits:
• Self-centering of the cartridge in the cavity
• Push-in connection
• No thread to be machined for inserting the fitting into its cavity
• Seal pre-assembled, greased and protected
• Product protected against contamination, from manufacture to installation
• Packaging designed for automation assembly process
• SAE & NSF cartridges available

Applications:
• Air lines
• Water lines
• Beverage dispensing
• Packaging
• Labeling
• Robotics

Related Documents

×
Products Body Material Connection 1 Style Product Style Connection 1 Tube Outside Diameter
ATSC4-MG Acetal Push-to-Connect Tube 1/4" (O.D.)
ATSC6-MG Acetal Push-to-Connect Tube 3/8" (O.D.)
ATSC8-MG Acetal Push-to-Connect Tube 1/2" (O.D.)
PLMC-4M Prestolok PLM Cartridge 4 mm (O.D.)
PLMC-6M Prestolok PLM Cartridge 6 mm (O.D.)
PLMC-8M Prestolok PLM Cartridge 8 mm (O.D.)
PLMC-10M Prestolok PLM Cartridge 10 mm (O.D.)
PLMC-12M Prestolok PLM Cartridge 12 mm (O.D.)
PLMC-14M Prestolok PLM Cartridge 14 mm (O.D.)
PLSC-4M Prestolok PLS Cartridge 4 mm (O.D.)
PLSC-6M Prestolok PLS Cartridge 6 mm (O.D.)
PLSC-8M Prestolok PLS Cartridge 8 mm (O.D.)
PLSC-10M Prestolok PLS Cartridge 10 mm (O.D.)

687PDC
687547