Manual Driven, Ball Bearing Guided, Miniature Linear Positioning Stages - 3900 Series | #3902


LOADING IMAGES
3902

Manual Driven, Ball Bearing Guided, Miniature Linear Positioning Stages - 3900 Series | #3902

3900-series miniature ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 0.5", payloads up to 6 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Axis Count: 1
  • Travel (inch): 0.5
  • Drive Mechanism: Imperial Micrometer
  • Travel (mm): (imperial)
  • Type: English Model / Center Drive
  • Product Type: Linear Stage
  • Product Series: 3900 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model, Center Drive
  • Maximum Travel: 0.5 inch, (imperial)
  • Width: 1.25 inch, 31.8 mm
  • Load Capacity: 6 lb, 2.7 kg, 0 to 149 lb
  • Drive Train Type: Imperial Micrometer
Safety Warning

Item Information

Parker’s 3900 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 3900 Series Stages offer center and side drive models, with and without apertures. With a 1.25 inch square profile, the 3900 series is a smooth traveling, precise positioning device.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 0.5”
• Payloads up to 6.0 lbs
• Center or side drive models
• Optional lock
• Single, double, or three axis Configurations

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514