Colorflow Precision Needle Valve – MVI Series | #MVI400S


LOADING IMAGES
MVI400S
Click to View CAD Model

Colorflow Precision Needle Valve – MVI Series | #MVI400S

Parker’s Colorflow MVI series is a cartridge-type metering valve that meters flow in both directions.


Technical Specifications

  • Body Material: Steel
  • Maximum Flow Rate: 5
  • Connection Size: 1/4
  • Maximum Operating Pressure: 5000
  • For Fluid Type: Hydraulic Oil
  • Operation Type: N/A
  • Maximum Operating Temperature: +250° F
  • Actuation Type: Manual
  • Flow Rate: N/A
  • Configuration: Cartridge Type
  • Function: Needle Vlave
  • Minimum Operating Temperature: -40
  • Connection Type: NPT
  • Needle option: Standard
  • Seal Material: Nitrile
  • Flow Rate: 5
  • Connection Size: 1/4"
  • Actuation Type: Manual
  • Function: Needle Valve
  • Seal Material: Nitrile
  • Product Style: Metering Valve
  • Connection Type: NPT
  • Body Material: Steel
  • Maximum Flow Rate: 19 L/min, 5 gal/min
  • Maximum Operating Pressure: 5000 psi, 340 bar
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -40° °F, -40° °C
  • Configuration: Cartridge Type
  • Brand: Colorflow
  • For Fluid Type: Oil

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s MVI cartridge-type needle valves are designed for installation in a precision-machined cavity made in the manifold of the machine and can be used in air, water & oil applications. These valves provide precise metering control and full shutoff of flow. An o-ring and backup ring installed on the cartridge fully isolate the inlet and outlet ports of the machined cavity from each other.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505