Refrigeration Access Valves | #880AC-8-4


LOADING IMAGES
880AC-8-4
Click to View CAD Model

Refrigeration Access Valves | #880AC-8-4

Parker's access valves offer low cost access ports for refrigeration service. All fittings feature 1/4" SAE male flare access ports and are furnished with a finger tight quick seal cap.


Technical Specifications

  • Connection 2 Style: Female flare
  • Connection 2 Solder O.D. (inch): na
  • Connection 1 Tube O.D. (inch): 1/2-16
  • Connection 2 Tube O.D. (inch): na
  • Connection 1 Style: Male ACME
  • Connection 2 Thread Size (inch): 1/4
  • Style: Female Flare to ACME Threaded Male
  • Shape: Refrigerant Adapter
  • Body Material: Brass, Brass
  • Minimum Operating Temperature: -20 °F, -28 °C
  • Maximum Operating Temperature: 220 °F, 104 °C
  • Maximum Operating Pressure: 500 psi, 34 bar
  • Media: Fluorocarbon Refrigerants
  • Specifications Met: Valve Core Meets ARI Standard 720
  • Nut Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's access valves are designed to offer convenient, low cost access ports for refrigeration service. Access valves may be installed in any position on either high or low side for quick testing, pressure checking, purging or charging. All tees and crosses are tapped to receive an access core in all ¼” SAE flare ends. Access valves with pipe connections have internal ODS solder cups. All valves are assembled with cap and one valve core. Refrigerant adapters are available with ¼” SAE thread to SAE J2197 ACME thread.

Markets:
• Refrigeration
• Air conditioning

Features/Benefits:
• All brass construction
• Low cost
• Machined in accordance with ARI 720
• Tees and crosses machined to receive an access core in all 1/4" SAE flare ends
• Access valves with pipe connections have internal ODS solder cups
• Adapters with ¼” SAE thread to SAE J2197 ACME thread
• Furnished with finger tight quick seal caps
• Use on either high or low side

Applications:
• Pressure testing
• Purging
• Charging refrigeration lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547