RV01A1N200 - Relief Valves - RV Series | Parker NA

Relief Valves - RV Series | #RV01A1N200

RV01A1N200

Relief Valves - RV Series | #RV01A1N200

RV01 series is a compact relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system.


Technical Specifications

  • Pressure Range (psig): 155-200
  • Pressure Relief Setting (psig): 200
  • Seal Material: Buna
  • Pressure Relief Setting: 200 psig, 14 barg
  • Maximum Inlet Pressure Rating: 300 psig, 20.7 barg
  • Adjustment Mechanism: Knurled Knob
  • Body Material: Aluminum
  • Adjustment Screw Material: Steel (locking nut and spring)
  • Port Size: 1/4 inch
  • Port Type: NPT
  • Operating Temperature: 32 to 200 °F, 0 to 93 °C
Safety Warning

Item Information

The RV01 series is a compact relief valve that relieves excess pressure, thus protecting the pneumatic circuit or system. It has a compact lightweight aluminum construction with high relief capacity (70.39 Cv @ 150 PSI).  The adjustment range is called out within the part number and set at factory.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Compact and light weight construction
• High relief capacity

Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatics

Additional Information
• Connection: Male
• Relief Range: 10 to 200 psig (or 0.7 to 14 bar)
• Maximum Inlet Pressure: 300 psig (or 20.7 bar)
• Adjustment: Control Knurled Knob
• Material Aluminum Body, Steel Locking Nut and Spring, Plastic Poppet, Nitrile Seat
• Thread Size: 1/4"
• Thread Type: NPT
• Temperature Range: 32°F to 200°F (or 0°C to 93°C)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577