Series 9 - Miniature Calibrant Valve | Product Series

Filter by

    No filters selected

Valve Type

Orifice Size

Voltage (VDC)

Porting

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 9 - Miniature Calibrant Valve

Series 9 - Miniature Calibrant Valve

The Series 9 solenoid valve combines extreme pressures, tight leak specifications and wide temperature ranges with an unmatched compact size.

Technical Specifications

  • Flow Rate: Up to 130 SLPM
  • Maximum Flow Rate: 130 SLPM
  • Vacuum to Pressure Range: 1x10-5 torr 100 psi (6.89 bar) to 1250 psi (86.2 bar)
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.030, 0.060, 0.116 inch, 0.76, 1.52, 2.95 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way Normally Closed (NC), 3-Way Universal
  • Valve Type: Miniature Calibrant Valve
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 4.2 Watts
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: 316 Stainless Steel
  • Seal Material: FKM or Vespel
  • Length: 1.0 to 1.92 inch, 25.4 to 48.8 mm
  • Width: 0.63 to 0.75 inch, 16.00 to 19.05 mm
  • Height: 1.64 to 2.18 inch, 41.66 to 55.37 mm
  • Weight: 3.1 oz, 87.9 g
  • Response Time: < 6 ms cycling (Orifice Size Dependent)
  • Leak Rate: 1 x 10-7 atm cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: Threaded Port Connections or A-LOK® Compression Fittings
  • Connection Size: 1/16" (1.6 mm), 1/8" (3.2 mm) A-LOK® compression fittings; 1/8" FNPT; 1/4"-28 UNF
  • For Fluid Type: Gases and liquids
  • Industry Application: Calibrant gas control for mass spectrometers, gas chromatography, process analysis of gas, high pressure gas control
  • Configuration: N/A
Safety Warning

Full Product Description

The Series 9 solenoid valves offers superior precision control in gas and liquid analysis. Combining high speed, ultra-low leak rate, high flow, and high temperature capability in a small size; this durable valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel.

Markets
• Analytical Chemistry
• Clinical Diagnostics

Features/Benefits
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Pressures up to 1250 PSI (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Applications
• Process Analysis of Liquids
• High Pressure Liquid Control
• Radioactive Liquids in Medical Imaging
• Cooling Circuits
• Gas Chromatography
• Process Analysis of Gas and Liquid
• High Pressure Gas Control

Related Documents

×
Products Valve Type Orifice Size Voltage (VDC) Porting
009-0089-900 2-Way Normally Closed 0.116" (2.94 mm) 24 1/8" FNPT
009-0100-900 2-Way Normally Closed 0.030" (0.76 mm) 12 1/16" A-Lok
009-0269-900 3-Way Universal 0.060" (1.52 mm) 24 1/8" A-Lok
009-0270-900 2-Way Normally Closed 0.060" (1.52 mm) 24 1/8" A-Lok
009-0272-900 2-Way Normally Closed 0.030" (0.76 mm) 24 1/4" - 28
009-0143-900 3-Way Universal 0.116" (2.94 mm) 24 1/8" FNPT
009-0172-900 2-Way Normally Closed 0.030" (0.76 mm) 24 1/16" A-Lok
009-0207-900 3-Way Universal 0.116" (2.94 mm) 12 1/8" FNPT
009-0631-900 2-Way Normally Closed 0.060" (1.52 mm) 24 1/8" FNPT
009-0933-900 3-Way Universal 0.060" (1.52 mm) 24 1/8" FNPT
091-0094-900 3-Way Universal 0.060" (1.52 mm) 12 1/8" FNPT

687PDC
687821