Series 99 – Miniature High Speed and Pressure Dispense Valve | Product Series

Filter by

    No filters selected

Valve Type

Voltage (VDC)

Porting

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 99 – Miniature High Speed and Pressure Dispense Valve

Series 99 – Miniature High Speed and Pressure Dispense Valve

Parker’s series 99 miniature valves handle extreme pressures while maintaining tight leak specifications in wide temperature ranges all in a compact size.

Technical Specifications

  • Flow Rate: Up to 110 SLPM
  • Maximum Flow Rate: 110 SLPM
  • Vacuum to Pressure Range: 1x10-5 torr to rated pressure
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.030, 0.060, 0.116 inch, 0.76, 1.52, 2.95 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way Normally Closed (NC), 3-Way Universal
  • Valve Type: Miniature High Speed and Pressure Dispense Valve
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 4.2 Watts
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: 316 Stainless Steel
  • Seal Material: Vespel, Silver Plated Nickel, FKM
  • Length: 1.64 to 3.24 inch, 41.7 to 82.3 mm
  • Width: 0.75 to 0.87 inch, 19.1 to 22.1 mm
  • Height: 1.63 to 3.23 inch, 41.7 to 82.0. mm
  • Weight: 3.1 oz, 87.9 g
  • Response Time: < 5 ms cycling (Orifice Size Dependent)
  • Leak Rate: 1 x 10-8 atm cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression Fittings or Female VacuSeal® connections
  • Connection Size: 1/16" A-Lok, 1/8" A-Lok, 1/4" (F) Vacuseal
  • For Fluid Type: Gases
  • Industry Application: Calibrant gas control for mass spectrometers, gas chromatography, process analysis of gas, high pressure gas control
  • Configuration: N/A
Safety Warning

Full Product Description

Series 99 solenoid valves offer outstanding precision control of gases and liquids. This miniature valve combines high speed, ultra-low leak rate, high flow, and high temperature capability, in a small size. This durable valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel. Series 99 coils are rated for continuous duty and are potted to protect against the environmental elements.

Markets
• Analytical Chemistry
• Clinical Diagnostics

Features/Benefits
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to 221°F (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Operating pressures up to 1250 psi (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Applications:
• Calibrant Gas for Mass Spectrometers
• Precision Control of Gas Dosing
• Surgical and Semiconductor Refrigerant Dispense Valve
• Gas Chromatography
• High Pressure Gas Control

Related Documents

×
Products Valve Type Voltage (VDC) Porting
099-0051-900 2-Way Normally Closed 12 1/16" A-Lok
099-0075-900 3-Way Universal 12 1/8" A-Lok
099-0080-900 2-Way Normally Closed 24 1/8" A-Lok
099-0107-900 3-Way Universal 24 1/4" (F) Vacuseal
099-0135-900 3-Way Universal 24 1/8" A-Lok
099-0167-900 2-Way Normally Closed 24 1/4" (F) Vacuseal
099-0340-900 2-Way Normally Closed 24 1/16" A-Lok

687PDC
687821