FEC-501-8FB - Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | Parker NA

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | #FEC-501-8FB

FEC-501-8FB

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | #FEC-501-8FB

Quick Coupling


Technical Specifications

  • Body Size (inch): 1/2
  • Connection Thread Size (inch): ISO G 1/2"
  • Version: Pressure Eliminator
  • Type: Coupling
  • Specifications Met: ISO 16028
  • Maximum Operating Temperature: 110 °C
  • Application: N/A
  • Minimum Operating Temperature: -40 °C
  • Product Type: Quick-coupling
  • Flow Rate: 50 L/min
  • Hex Size: 36 mm
  • Body Material: Steel
  • Plating Type: Zink Nickel
  • Seal Material: NBR
Safety Warning

Item Information

Flat Face Quick Coupling FEM / IF series is produced according to the ISO 16028 and is compatible with other series complying with the same standard. These couplings offer a leakage free disconnection with a minimal oil loss during uncoupling. Thanks to the valve design, the coupling has a minimum pressure drop, and thus achieves maximum cost-effectiveness. The standard version of series FEM / IF is available made of steel or stainless steel.

Markets:
- Agriculture
- Automotive
- Oil and Gas
- Process
- Power Generation
- Transportation
- Vocational and Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Safety locking feature as standard to prevent unintentional uncoupling
- FEC with the pressure eliminator enable effortless connection under static pressure (up to rated working pressure)
- FEMP and FECP with pushpull features is suitable for multi-plates or when coupling is fixed on an application

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- Presses
- Molding machines

Read More Show Less

CAD Drawings + Files

Part Number
FEC-501-8FB STEP

Ok

x

Related Documents

Literature and Reference Materials
FEM Series--LEAF/3800-FEM-Series/UK
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614