Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
MX 10 mm miniature valve is designed to deliver high flow at low pressure for portable medical devices with limited space and power.
The Parker MX is a miniature solenoid valve that delivers high flow at low pressure in a compact 10 mm design. This valve features hit and hold control, which enables very little power consumption, helping medical device manufacturers increase battery life and reduce system weight without sacrificing performance. The universal design supports manifold and barbed-tube mounting and is available in 2-way and 3-way configurations. The Parker MX valve is the ideal solution for portable medical devices with limited space and available power.
Markets:
⢠Respiratory
⢠Patient Therapy
Features/Benefits:
⢠Small, 10mm size enables compact integration and reduces device size
⢠Highest flow to power consumption ratio increases device battery life
⢠Lightweight 0.3 oz (9 g) design helps reduce portable device weight
⢠Universal barbed-tube or manifold mount eases valve integration
⢠CE and RoHS compliant
Typical Applications:
⢠Oxygen Concentrators
⢠Sieve bed switching/equalization
⢠Oxygen delivery
⢠Deep Vein Thrombosis
⢠Cuff Inflation/Deflation Control
⢠Negative Pressure Wound Therapy
⢠High Volume Vacuum/Pressure Control
Products | Maximum Operating Voltage | Electrical Connection | Type/Configuration | Application Pressure Requirement | Elastomer | Maximum Operating Voltage | Electrical Connection | Type/Configuration | Application Pressure Requirement | Elastomer |
---|---|---|---|---|---|---|---|---|---|---|
961-711112-000 | 5 VDC | 2 Pin-Up | 2-Way NC | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-711212-000 | 5 VDC | 2 Pin-Up | 2-Way NO | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-711312-000 | 5 VDC | 2 Pin-Up | 3-Way NC | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-711412-000 | 5 VDC | 2 Pin-Up | 3-Way NO | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-711512-000 | 5 VDC | 2 Pin-Up | 3-Way Distributor | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-712112-000 | 5 VDC | 2 Pin-PCB | 2-Way NC | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-712212-000 | 5 VDC | 2 Pin-PCB | 2-Way NO | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-712312-000 | 5 VDC | 2 Pin-PCB | 3-Way NC | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-712412-000 | 5 VDC | 2 Pin-PCB | 3-Way NO | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-712512-000 | 5 VDC | 2 Pin-PCB | 3-Way Distributor | 6 psi | Silicone | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-721112-000 | 12 VDC | 2 Pin-Up | 2-Way NC | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-721212-000 | 12 VDC | 2 Pin-Up | 2-Way NO | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-721312-000 | 12 VDC | 2 Pin-Up | 3-Way NC | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-721412-000 | 12 VDC | 2 Pin-Up | 3-Way NO | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-721512-000 | 12 VDC | 2 Pin-Up | 3-Way Distributor | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-722112-000 | 12 VDC | 2 Pin-PCB | 2-Way NC | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-722212-000 | 12 VDC | 2 Pin-PCB | 2-Way NO | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-722312-000 | 12 VDC | 2 Pin-PCB | 3-Way NC | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-722412-000 | 12 VDC | 2 Pin-PCB | 3-Way NO | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-722512-000 | 12 VDC | 2 Pin-PCB | 3-Way Distributor | 6 psi | Silicone | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-731112-000 | 24 VDC | 2 Pin-Up | 2-Way NC | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-731212-000 | 24 VDC | 2 Pin-Up | 2-Way NO | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-731312-000 | 24 VDC | 2 Pin-Up | 3-Way NC | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-731412-000 | 24 VDC | 2 Pin-Up | 3-Way NO | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-731512-000 | 24 VDC | 2 Pin-Up | 3-Way Distributor | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-732112-000 | 24 VDC | 2 Pin-PCB | 2-Way NC | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-732212-000 | 24 VDC | 2 Pin-PCB | 2-Way NO | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-732312-000 | 24 VDC | 2 Pin-PCB | 3-Way NC | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__6 psi __4 | 5__Silicone __5 |
961-732412-000 | 24 VDC | 2 Pin-PCB | 3-Way NO | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__6 psi __4 | 5__Silicone __5 |
961-732512-000 | 24 VDC | 2 Pin-PCB | 3-Way Distributor | 6 psi | Silicone | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way Distributor __3 | 4__6 psi __4 | 5__Silicone __5 |
961-711131-000 | 5 VDC | 2 Pin-Up | 2-Way NC | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-711231-000 | 5 VDC | 2 Pin-Up | 2-Way NO | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-711331-000 | 5 VDC | 2 Pin-Up | 3-Way NC | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-711431-000 | 5 VDC | 2 Pin-Up | 3-Way NO | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-721131-000 | 12 VDC | 2 Pin-Up | 2-Way NC | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-721231-000 | 12 VDC | 2 Pin-Up | 2-Way NO | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-721331-000 | 12 VDC | 2 Pin-Up | 3-Way NC | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-721431-000 | 12 VDC | 2 Pin-Up | 3-Way NO | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-722131-000 | 12 VDC | 2 Pin-PCB | 2-Way NC | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-722231-000 | 12 VDC | 2 Pin-PCB | 2-Way NO | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-722331-000 | 12 VDC | 2 Pin-PCB | 3-Way NC | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-722431-000 | 12 VDC | 2 Pin-PCB | 3-Way NO | 30 psi | FKM | 1__12 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-731131-000 | 24 VDC | 2 Pin-Up | 2-Way NC | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-731231-000 | 24 VDC | 2 Pin-Up | 2-Way NO | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-731331-000 | 24 VDC | 2 Pin-Up | 3-Way NC | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-731431-000 | 24 VDC | 2 Pin-Up | 3-Way NO | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-Up __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-732131-000 | 24 VDC | 2 Pin-PCB | 2-Way NC | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-732231-000 | 24 VDC | 2 Pin-PCB | 2-Way NO | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-732331-000 | 24 VDC | 2 Pin-PCB | 3-Way NC | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-732431-000 | 24 VDC | 2 Pin-PCB | 3-Way NO | 30 psi | FKM | 1__24 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-712131-000 | 5 VDC | 2 Pin-PCB | 2-Way NC | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-712231-000 | 5 VDC | 2 Pin-PCB | 2-Way NO | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__2-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |
961-712331-000 | 5 VDC | 2 Pin-PCB | 3-Way NC | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NC __3 | 4__30 psi __4 | 5__FKM __5 |
961-712431-000 | 5 VDC | 2 Pin-PCB | 3-Way NO | 30 psi | FKM | 1__5 VDC __1 | 2__2 Pin-PCB __2 | 3__3-Way NO __3 | 4__30 psi __4 | 5__FKM __5 |