Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker X-Valve® is designed to significantly reduce system size while providing pneumatic solutions in one package. Compact, 8mm PBT plastic valve providing a light weight solution for portable applications with limited space and available power.
The X-Valve® is a miniature pneumatic solenoid valve measuring only 8 mm in width and is the ideal solution for portable applications with limited space and power. The body construction of the X-Valve® is suited for manifold or barbed-tube pneumatic connections and is available in 2-way normally closed and 3-way universal configurations.
Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy
Features/Benefits:
• Direct PC and side-to-side mounting enables compact and efficient system design
• Large range of pressure options (6, 30 and 100 psi) to meet various application requirements
• Light weight valve construction is ideal for portable applications
• Available low power model (0.5 Watt) for continuous duty applications
• RoHS compliant
Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing
| Compliance, Certifications & Safety |
|---|
| Precision Fluidics Division, Product Compliance Requirements |
| Products | Electrical Connection | Valve Configuration Type | Application Pressure Requirement | Voltage (VDC) | Elastomer Material |
|---|---|---|---|---|---|
| 912-000001-001 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 3 | FKM |
| 912-000001-002 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | FKM |
| 912-000001-003 | Long Pins | 3 Way Universal | 30 psi (.030" orifice) | 12 | FKM |
| 912-000001-004 | Long Pins | 3 Way Universal | 30 psi (.030" orifice) | 24 | FKM |
| 912-000001-005 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 3 | FKM |
| 912-000001-006 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | FKM |
| 912-000001-007 | Short Pins | 3 Way Universal | 30 psi (.030" orifice) | 12 | FKM |
| 912-000001-008 | Short Pins | 3 Way Universal | 30 psi (.030" orifice) | 24 | FKM |
| 912-000001-009 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 5 | FKM |
| 912-000001-010 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 5 | FKM |
| 912-000001-011 | Short Pins | 3 Way Universal | 30 psi (.030" orifice) | 3 | FKM |
| 912-000001-012 | Long Pins | 3 Way Universal | 30 psi (.030" orifice) | 3 | FKM |
| 912-000001-017 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 24 | FKM |
| 912-000001-018 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 24 | FKM |
| 912-000001-019 | Short Pins | 3-Way Normally Closed | 100 psi (.020" orifice) | 12 | FKM |
| 912-000001-020 | Short Pins | 3-Way Normally Closed | 100 psi (.020" orifice) | 24 | FKM |
| 912-000001-021 | Long Pins | 3-Way Normally Closed | 100 psi (.020" orifice) | 12 | FKM |
| 912-000001-022 | Long Pins | 3-Way Normally Closed | 100 psi (.020" orifice) | 24 | FKM |
| 912-000001-031 | Long Pins | 3-Way Normally Closed | 100 psi (.020" orifice) | 5 | FKM |
| 912-000002-001 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 3 | EPDM |
| 912-000002-002 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | EPDM |
| 912-000002-003 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 3 | EPDM |
| 912-000002-004 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | EPDM |
| 912-000002-005 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 5 | EPDM |
| 912-000002-008 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 24 | EPDM |
| 912-000004-002 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 3 | Silicone |
| 912-000004-003 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 5 | Silicone |
| 912-000004-005 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | Silicone |
| 912-000004-006 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 12 | Silicone |
| 912-000004-007 | Long Pins | 3 Way Universal | 6 psi (.045" orifice) | 24 | Silicone |
| 912-000004-008 | Short Pins | 3 Way Universal | 6 psi (.045" orifice) | 24 | Silicone |
| 912-000007-001 | Long Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 3 | FKM |
| 912-000007-002 | Long Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 12 | FKM |
| 912-000007-003 | Long Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 12 | FKM |
| 912-000007-004 | Long Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 24 | FKM |
| 912-000007-005 | Short Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 3 | FKM |
| 912-000007-006 | Short Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 12 | FKM |
| 912-000007-007 | Short Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 12 | FKM |
| 912-000007-008 | Short Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 24 | FKM |
| 912-000007-009 | Short Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 5 | FKM |
| 912-000007-010 | Long Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 5 | FKM |
| 912-000007-011 | Short Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 3 | FKM |
| 912-000007-012 | Long Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 3 | FKM |
| 912-000007-013 | Short Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 3 | FKM |
| 912-000007-014 | Long Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 3 | FKM |
| 912-000007-017 | Short Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 24 | FKM |
| 912-000007-018 | Long Pins | 2-Way Normally Closed Bi-Directional | 6 psi (.045" orifice) | 24 | FKM |
| 912-000007-019 | Short Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 12 | FKM |
| 912-000007-020 | Short Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 24 | FKM |
| 912-000007-021 | Long Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 12 | FKM |
| 912-000007-022 | Long Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 24 | FKM |
| 912-000007-031 | Long Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 5 | FKM |
| 912-000007-032 | Short Pins | 2-Way Normally Closed Directional | 100 psi (.020" orifice) | 5 | FKM |
| 912-000007-033 | Long Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 5 | FKM |
| 912-000007-034 | Short Pins | 2-Way Normally Closed Bi-Directional | 30 psi (.030" orifice) | 5 | FKM |