N164 2003 - Shuttle Valve - NG164 Series | Parker NA

Shuttle Valve - NG164 Series | #N164 2003

N164 2003

Shuttle Valve - NG164 Series | #N164 2003

Shuttle valves provide a single pneumatic output from two separate inputs and can be used in multiple applications such as "OR" logic, memory, or interlock circuits. They provide a pneumatic output when pressure is applied to either 2 inlet ports.


Technical Specifications

  • Port Size (inch): 1/4
  • Product Type: Shuttle Valve
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/4 inch, 1/8 inch, 3/8 inch
  • Port Type: NPT
  • Flow Coefficient: 0.32 to 2.02 Cv
  • Flow Rate: 8 to 45 SCFM
  • Operating Pressure: 0 to 13.8 bar, 3 to 200 psig
  • Operating Temperature: 0 to 70 °C, 32 to 160 °F
  • Media: Air
  • Lubricant: None
  • Body Material: Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

Shuttle valves provide a single pneumatic output from two separate inputs. Shuttle valves can be used in multiple applications such as "OR" logic, memory, or interlock circuits. The most basic option of the shuttle valve is to provide a single pneumatic output if either of two separate pneumatic inputs are supplied.  Either "OR" of the two inputs will provide a pneumatic output. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets
• Industrial
• Factory Automation
• Automotive

Features/Benefits
• In-line connection

Applications
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

PNEUMATIC DIVISION NORTH AMERICA

Pneumatic Division North America

8676 EAST M89

RICHLAND MI 49083 USA

Phone

269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN

Fax

269-629-5385

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687577