PE Tubing - Flame Resistant | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PE Tubing - Flame Resistant

PE Tubing - Flame Resistant

Spark resistant PEFR Series PE Tubing is flame resistant (UL 94 V-2) and excellent for pneumatic controls in HVAC applications. Resistant to stress cracking exceeds that of ordinary polyethylene tubing.

Technical Specifications

  • Specifications Met: UL 94 V-2, ASTM D1693
  • Application: Pneumatics, Industrial Manufacturing
  • Tube Inside Diameter: 2.4 to 9.5 mm, 0.096 to 0.375 inch
  • Tube Outside Diameter: 4 to 13 mm, 5/32 to 1/2 inch
  • Maximum Operating Pressure: 100 to 740 psi, 0.69 to 1.28 MPa, 6.9 to 12.8 bar
  • Minimum Burst Pressure: 400 to 740 psi, 2.76 to 5.1 MPa, 27.6 to 51 bar
  • Minimum Operating Temperature: -65 °C, -85 °F
  • Maximum Operating Temperature: 66 °C, 150 °F
  • Minimum Bend Radius: 1/2 to 1-3/4 inch, 12.5 to 44.5 mm
  • Compatible Fitting: Compression, Compress-Align®, Hi-Duty, Fast & Tite®, Prestolok® (Brass), Dubl-Barb®
  • Media: Air
  • Color: Black
  • Weight: 0.006 to 0.041 lb/ft, 0.009 to 0.061 kg/m
  • Tube Material: Polyethylene (PE) (Flame Resistant)
  • Length per Package: 152 to 304 m, 500 to 1000 ft
  • Cover Material: n/a
  • Size: -2.5 to -8
Safety Warning

Full Product Description

Parker's PEFR Series Tubing features exceptional flame, spark and stress crack resistance. It is designed for use in industrial pneumatic markets for purposes that involve weld spatter and spark environments and pneumatic controls in HVAC applications. Its resistance to environmental stress cracking exceeds that of ordinary polyethylene tubing, as measured by ASTM D-1693 (10% IGEPAL). Utilizing PEFR Series Tubing for industrial applications in spark and weld-spatter environments will allow for successful and safe system operation without hose damage or stress cracking. For more product information, download the literature listed on the Product Support tab.



Markets:  

• Industrial Pneumatics

• HVAC



Features/Benefits:

• Excellent stress crack resistance for high performance in weld spatter and spark environments



Applications:

• Pneumatic controls in HVAC applications

• Weld spatter/spark environments



Certifications/Compliance:

• UL 94 V-2

• ASTM D-1693 (10% IGEPAL) for stress crack resistance



Technical Specifications:

• Extruded from flame resistant linear low-density polyethylene (LLDPE)

• Working and burst pressures rated at 73°F (23°C)

• The wall thickness is for reference only

• For tube support use, reference Catalog 4660 Tubing/Fitting Compatibility Chart

Related Documents

×
Products Tube O.D. (inch) Standard Pack Qty (ft)
PEFR-2.5-030-BLK-0500 5/32 500
PEFR-4-040-BLK-0500 1/4 500
PEFR-4-040-BLK-1000 1/4 1000
PEFR-6-062-BLK-0500 3/8 500
PEFR-8-062-BLK-0500 1/2 250

687PDC
687563