Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Tube O.D. (inch)

Connection 1 Style

Connection 2 Thread Size (inch)

Connection 2 Tube O.D. (inch)

Connection 2 Style

Connection 3 Thread Size (inch)

Connection 3 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb

Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb

Parker's Dubl-barb push-on hose barb is a compact one piece fitting for a quick, economical way to connect polyethylene tubing.

Technical Specifications

  • Connection Type: Barb, Compression and Thread
  • Shape: Various
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 90 °F, 32 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Polyethylene
  • Application: Industrial Controls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's economical, one piece, Dubl-Barb® fittings are designed for quick assembly with polyethylene tubing without the use of a clamp. Because of the many available variations in qualities of polyethylene tubing, Dubl-Barb® fittings are recommended for use with Parker Parflex® polyethylene tubing (or an equal grade). Parker Parflex® tubing is highly resistant to environmental stress cracking which is necessary for long life when coupled with Dubl-Barb fittings.  Assembly is simple, just cut tube squarely and push tube over the two barbs.
Use with Parker Parflex Division polyethylene tubing.

Markets:
• Pneumatic
• Environmental control

Features/Benefits
• All brass construction
• One piece
• Compact
• Excellent vibration resistance
• No clamp required

Applications:
• Climate control circuits
• Pneumatic systems
• Humidifiers
• Filters
• Test apparatus

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Style Connection 1 Tube O.D. (inch) Connection 1 Style Connection 2 Thread Size (inch) Connection 2 Tube O.D. (inch) Connection 2 Style Connection 3 Thread Size (inch) Connection 3 Style
28-8-6 Connector Tube to Pipe 1/2 Barb 3/8 na Male Pipe na na
28-8-8 Connector Tube to Pipe 1/2 Barb 1/2 na Male Pipe na na
233-4-4-4 Tee Compression to Tube 1/4 Compression na 1/4 Barb na na
233-6-6-4 Tee Compression to Tube 3/8 Compression na 1/4 Barb na na
20-4 Plug Tube 1/4 Barb na na na na na
20-4-5/32 Plug Tube 1/4 Barb na 5/32 Barb na na
20-6 Plug Tube 3/8 Barb na na na na na
20-8 Plug Tube 1/2 Barb na na na na na
22-4 Union Tube to Tube 1/4 Barb na 1/4 Barb na na
22-4-5/32 Union Tube to Tube 1/4 Barb na 5/32 Barb na na
22-4-6 Union Tube to Tube 1/4 Barb na 3/8 Barb na na
22-4-8 Union Tube to Tube 1/4 Barb na 1/2 Barb na na
22-5/32 Union Tube to Tube 5/32 Barb na 5/32 Barb na na
22-6 Union Tube to Tube 3/8 Barb na 3/8 Barb na na
22-6-8 Union Tube to Tube 3/8 Barb na 1/2 Barb na na
22-8 Union Tube to Tube 1/2 Barb na 1/2 Barb na na
22BH-4-4 Bulkhead Tube to Tube 1/4 Barb na 1/4 Barb na na
22BH-6-6 Bulkhead Tube to Tube 3/8 Barb na 3/8 Barb na na
22CA-4-4 Union Tube to Compression 1/4 Barb na 1/4 Compression na na
22CABH-4-4 Bulkhead Tube to Compression 1/4 Barb na 1/4 Compression na na
22CABH-6-6 Bulkhead Tube to Compression 3/8 Barb na 3/8 Compression na na
220-4-2 Adapter Tee Tube to Female Pipe 1/4 Barb na 1/4 Barb 1/8 Female Pipe
224-4 Tee Tube to Tube 1/4 Barb na 1/4 Barb na na
224-4-4-5/32 Tee Tube to Tube 1/4 Barb na 5/32 Barb na na
224-5/32 Tee Tube to Tube 5/32 Barb na 5/32 Barb na na
224-6 Tee Tube to Tube 3/8 Barb na 3/8 Barb na na
224-6-6-4 Tee Tube to Tube 3/8 Barb na 1/4 Barb na na
224-6-6-5/32 Tee Tube to Tube 3/8 Barb na 5/32 Barb na na
224-8 Tee Tube to Tube 1/2 Barb na 1/2 Barb na na
224-8-8-4 Tee Tube to Tube 1/2 Barb na 1/4 Barb na na
224-8-8-6 Tee Tube to Tube 1/2 Barb na 3/8 Barb na na
225-4-4 90° Elbow Tube to Tube 1/4 Barb na 1/4 Barb na na
225-4-5/32 90° Elbow Tube to Tube 1/4 Barb na 5/32 Barb na na
225-5/32 90° Elbow Tube to Tube 5/32 Barb na 5/32 Barb na na
225-6-6 90° Elbow Tube to Tube 3/8 Barb na 3/8 Barb na na
225-8-8 90° Elbow Tube to Tube 1/2 Barb na 1/2 Barb na na
228-4-2 Gauge Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe 1/8 Male Pipe
229-4-1 90° Elbow Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
229-4-2 90° Elbow Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
229-4-4 90° Elbow Tube to Pipe 1/4 Barb 1/4 na Male Pipe na na
229-4-5/32-2 90° Elbow Tube to Pipe 1/4 Barb na 5/32 Barb 1/8 Male Pipe
229-5/32-2 90° Elbow Tube to Pipe 5/32 Barb 1/8 na Male Pipe na na
229-6-2 90° Elbow Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
229-6-4 90° Elbow Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
229-8-4 90° Elbow Tube to Pipe 1/2 Barb 1/4 na Male Pipe na na
28-4-5/32-2 Connector Tube to Pipe 1/4 Barb na 5/32 Male Pipe 1/8 Male Pipe
28-5/32-2 Connector Tube to Pipe 5/32 Barb 1/8 na Male Pipe na na
28-6-2 Connector Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
28-6-4 Connector Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
28-8-4 Connector Tube to Pipe 1/2 Barb 1/4 na Male Pipe na na
229-8-6 90° Elbow Tube to Pipe 1/2 Barb 3/8 na Male Pipe na na
230-4-2 90° Elbow Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
230-6-4 90° Elbow Tube to Female Pipe 3/8 Barb 1/4 na Female Pipe na na
231-4-2 Run Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
231-6-2 Run Tee Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
231-6-4 Run Tee Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
232-4-1 Branch Tee Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
232-4-2 Branch Tee Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
232-6-2 Branch Tee Tube to Pipe 3/8 Barb 1/8 na Male Pipe na na
232-6-4 Branch Tee Tube to Pipe 3/8 Barb 1/4 na Male Pipe na na
237-4-2 Female Branch Tee Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
237-5/32-2 Female Branch Tee Tube to Female Pipe 5/32 Barb 1/8 na Female Pipe na na
238-4-4 Connector Tube to Solder 1/4 Barb na 1/4 Solder na na
26-4-2 Connector Tube to Female Pipe 1/4 Barb 1/8 na Female Pipe na na
26-5/32-2 Connector Tube to Female Pipe 5/32 Barb 1/8 na Female Pipe na na
26-6-2 Connector Tube to Female Pipe 3/8 Barb 1/8 na Female Pipe na na
26-6-4 Connector Tube to Female Pipe 3/8 Barb 1/4 na Female Pipe na na
27-1 Barbed Male Connector Tube to Pipe 1/8 Barb 10-32 na UNF na na
27-2 Barbed Male Connector Tube to Pipe 1/4 Barb 10-32 na UNF na na
28-4-1 Connector Tube to Pipe 1/4 Barb 1/16 na Male Pipe na na
28-4-10X32 Connector Tube to Pipe 1/4 Barb 10-32 na UNF na na
28-4-2 Connector Tube to Pipe 1/4 Barb 1/8 na Male Pipe na na
28-4-4 Connector Tube to Pipe 1/4 Barb 1/4 na Male Pipe na na

687PDC
687547