Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's Poly-Tite fittings offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.
California Residents: Prop-65 Warning
Parker's Poly-Tite fittings are designed to speed any installation. The body, nut and sleeve are furnished pre-assembled, ready for installation. The acetal copolymer sleeve resists creeping and stress caused from compression. The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Poly-Tite fittings can be assembled and disassembled repeatly.
Use with the following Parker Parflex Division tubing.
• Polyethylene
• Nylon
• Polypropylene
• Vinyl
Markets:
• Dental
• Packaging
• Car Wash
• Printing
• Machine tools
Features/Benefits:
• Designed for use with thermoplastic tubing
• Machined in tube support
• Black acetal copolymer sleeve
• Brass sleeve available for soft metal tubing
• Knurled nut for ease of hand tightening
• Pre-assembled fitting
• Chrome plated and stainless steel couplers available
Applications:
• Pneumatic circuits
• Coolant lines
• Measuring
• Water lines
Custom configurations and sizes are available upon request. Contact us for additional information.
| Product Demos & Tutorials |
|---|
| How to Install Parker's Poly-Tite Fitting |
| Literature and Reference Materials |
|---|
| Brass, Composite and Thermoplastic Fittings and Valves - CAT. 3501E |
| FCG FSC Assembly Guides |
| FSC Division Overview Quick Reference Guide - 3500FSC-QRG |
| Productos | Forma | Estilo | D.E. del tubo de la conexión 1 (pulg) | Estilo de la conexión 1 | Tamaño de la rosca de la conexión 2 (pulg) | D.E. del tubo de la conexión 2 (pulg) | Estilo de la conexión 2 |
|---|---|---|---|---|---|---|---|
| 164P-4 | Tee | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 164P-5 | Tee | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 164P-6 | Tee | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 164P-6-4 | Tee | Tube to Tube | 3/8 | Compression | na | 1/4 | Compression |
| 164P-8 | Tee | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 169LP-4-4 | 90° Long Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169P-4-1 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/16 | na | Male Pipe |
| 169P-4-2 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 169P-4-4 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169P-4-6 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| 169P-5-2 | 90° Elbow | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 169P-6-2 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 169P-6-4 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 169P-6-6 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 169P-8-6 | 90° Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 169PS-4-2 | 90° Swivel Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 169PS-4-4 | 90° Swivel Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 169PS-6-2 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 169PS-6-4 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 169PS-6-6 | 90° Swivel Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 169PS-8-6 | 90° Swivel Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 170P-4-2 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 170P-4-4 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 170P-6-4 | 90° Elbow | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 170P-8-6 | 90° Elbow | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 171P-4-2 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 171P-4-4 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 171P-5-2 | Run Tee | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 171P-6-4 | Run Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 171P-8-6 | Run Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 172P-4-2 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 172P-4-4 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 172P-5-2 | Branch Tee | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 172P-6-2 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 172P-6-4 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 172P-8-6 | Branch Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 177P-4-2 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 177P-4-4 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 177P-4-6 | Branch Tee | Tube to Female Pipe | 1/4 | Compression | 3/8 | na | Female Pipe |
| 56PSG-4 | Spring Guard | Tube | 1/4 | Tube | na | na | na |
| 56PSG-6 | Spring Guard | Tube | 3/8 | Tube | na | na | na |
| 59P-4 | Cap | Tube | 1/4 | Tube | na | na | na |
| 59P-6 | Cap | Tube | 3/8 | Tube | na | na | na |
| 60P-4 | Plastic Sleeve | Tube | 1/4 | Tube | na | na | na |
| 60P-5 | Plastic Sleeve | Tube | 5/16 | Tube | na | na | na |
| 60P-6 | Plastic Sleeve | Tube | 3/8 | Tube | na | na | na |
| 60P-8 | Plastic Sleeve | Tube | 1/2 | Tube | na | na | na |
| 60PB-4 | Brass Sleeve | Tube | 1/4 | Tube | na | na | na |
| 60PB-5 | Brass Sleeve | Tube | 5/16 | Tube | na | na | na |
| 60PB-6 | Brass Sleeve | Tube | 3/8 | Tube | na | na | na |
| 60PB-8 | Brass Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61P-4 | Nut/Plastic Sleeve | Tube | 1/4 | Tube | na | na | na |
| 61P-5 | Nut/Plastic Sleeve | Tube | 5/16 | Tube | na | na | na |
| 61P-6 | Nut/Plastic Sleeve | Tube | 3/8 | Tube | na | na | na |
| 61P-8 | Nut/Plastic Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61PB-4 | Nut/Brass Sleeve | Tube | 1/4 | Tube | na | na | na |
| 61PB-5 | Nut/Brass Sleeve | Tube | 5/16 | Tube | na | na | na |
| 61PB-6 | Nut/Brass Sleeve | Tube | 3/8 | Tube | na | na | na |
| 61PB-8 | Nut/Brass Sleeve | Tube | 1/2 | Tube | na | na | na |
| 61PN-4 | Nut | Tube | 1/4 | Tube | na | na | na |
| 61PN-5 | Nut | Tube | 5/16 | Tube | na | na | na |
| 61PN-6 | Nut | Tube | 3/8 | Tube | na | na | na |
| 61PN-8 | Nut | Tube | 1/2 | Tube | na | na | na |
| 61PSGN-4 | Spring Guard Nut | Tube | 1/4 | Tube | na | na | na |
| 61PSGN-6 | Spring Guard Nut | Tube | 3/8 | Tube | na | na | na |
| 62P-4 | Union | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62P-5 | Union | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 62P-6 | Union | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62P-6-4 | Union | Tube to Tube | 3/8 | Compression | na | 1/4 | Compression |
| 62P-8 | Union | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 62PBH-4 | Bulkhead | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62PBH-5 | Bulkhead | Tube to Tube | 5/16 | Compression | na | 5/16 | Compression |
| 62PBH-6 | Bulkhead | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62PBH-8 | Bulkhead | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 62PCA-4 | Union | Tube to Poly-Tite | 1/4 | Compression | na | 1/4 | Compression |
| 62PCA-5 | Union | Tube to Poly-Tite | 5/16 | Compression | na | 5/16 | Compression |
| 62PCA-6 | Union | Tube to Poly-Tite | 3/8 | Compression | na | 3/8 | Compression |
| 62PCABH-4 | Bulkhead | Tube to Compression | 1/4 | Compression | na | 1/4 | Compression |
| 62PCABH-6 | Bulkhead | Tube to Compression | 3/8 | Compression | na | 3/8 | Compression |
| 62PTBH-4 | Bulkhead | Tube to Straight Thread | 1/4 | Compression | 3/8-24 | na | Straight Thread |
| 62PTBH-5 | Bulkhead | Tube to Straight Thread | 5/16 | Compression | 7/16-24 | na | Straight Thread |
| 62PTBH-6 | Bulkhead | Tube to Straight Thread | 3/8 | Compression | 1/2-24 | na | Straight Thread |
| 66P-4-2 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 66P-4-4 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 66P-5-2 | Connector | Tube to Female Pipe | 5/16 | Compression | 1/8 | na | Female Pipe |
| 66P-6-4 | Connector | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 66P-8-6 | Connector | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 68P-4-1 | Connector | Tube to Pipe | 1/4 | Compression | 1/16 | na | Male Pipe |
| 68P-4-10X32 | Connector | Tube to Pipe | 1/4 | Compression | 10-32 | na | Straight Thread |
| 68P-4-2 | Connector | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| 68P-4-4 | Connector | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| 68P-4-6 | Connector | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| 68P-5-2 | Connector | Tube to Pipe | 5/16 | Compression | 1/8 | na | Male Pipe |
| 68P-5-4 | Connector | Tube to Pipe | 5/16 | Compression | 1/4 | na | Male Pipe |
| 68P-6-2 | Connector | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| 68P-6-4 | Connector | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| 68P-6-6 | Connector | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| 68P-8-4 | Connector | Tube to Pipe | 1/2 | Compression | 1/4 | na | Male Pipe |
| 68P-8-6 | Connector | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| 97P-4-6 | Tube Reducer | Tube to Standpipe | 1/4 | Compression | 3/8 | na | Tube Stem |