Nylon Pure Air Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño del pedido

Color

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Nylon Pure Air Tubing

Nylon Pure Air Tubing

Nylon Pure Air Tubing has exceptional cleanliness properties and superior chemical and UV light resistance. Ideal choice for pure air and gas distribution systems.

Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Aplicación: Instrumentation, Processing, Pneumatics, Inert Gases, Compressed Air, Semiconductor
  • Diámetro interior del tubo: 0.079 to 0.566 inch, 2 to 14.4 mm
  • Diámetro exterior del tubo: 3 to 19 mm, 1/8 to 3/4 inch
  • Presión de trabajo máxima: 200 to 350 psi, 13.8 to 24.1 bar
  • Presión de rotura mínima: 800 to 1400 psi, 55.2 - 96.4 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Temperatura mínima de funcionamiento: -70 °F, -57 °C
  • Radio de curvatura mínimo: 3/8 to 3 inch, 9.4 - 76.2 mm
  • Conector compatible: Flow Control, Prestolok, NTA®, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite, Prestolok®, NTA®, Compression, Poly-Tite, Compress-Align®, Hi-Duty, Fast & Tite®
  • Medio: Air, Gases, Industrial Gases
  • Color: Black, Brown, Silver
  • Peso: 0.003 to 0.088 lb/ft, 0.004 to 0.131 kg/m
  • Material del tubo: Polyamide (PA)
  • Longitud por paquete: 76.2 to 304.8 m, 250, 500, 1000 ft
  • Material de la cubierta: n/a
  • Tamaño: -2 to -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

PAT Series Nylon Pure Air Tubing has exceptional cleanliness properties and excellent chemical and UV light resistance. The high tensile strength, combined with excellent coupling retention in high pressure, temperature and vibration environments, make this nylon tubing an ideal choice for pure air & gas distribution systems and semiconductor applications.

Markets:  
• Compressed Gas
• Semiconductor
• Industrial Pneumatic
•Laboratories

Features/Benefits:
• Superior cleanliness to other nylons, allowing it to be used for pure air systems
• Excellent chemical and UV light resistance
• Maintains good resistance to high ambient temperatures with low moisture absorption
• Provides high tensile strength with excellent coupling and retention in high pressure, temperature and vibration environments

Applications:
• Pure air and gas distribution systems
• Semiconductor

Technical Specifications:
• Packaged on corrugated plastic reel with ends capped and shipped in a plastic-lined container
• PAT tubing is rated for full vacuum service at 28 inch Hg
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur; reference Tubing/Fitting Compatibility Chart in Catalog 4660

Documentos relacionados

×
Productos Tamaño del pedido Color Cantidad por paquete estándar (pies)
PAT2-BLK-1000 1/8 Black 1000
PAT2-BRN-1000 1/8 Brown 1000
PAT2-SIL-1000 1/8 Silver 1000
PAT4-BLK-1000 1/4 Black 1000
PAT4-BRN-1000 1/4 Brown 1000
PAT4-SIL-1000 1/4 Silver 1000
PAT6-BLK-500 3/8 Black 500
PAT6-BRN-500 3/8 Brown 500
PAT6-SIL-500 3/8 Silver 500
PAT8-BLK-500 1/2 Black 500
PAT8-BRN-500 1/2 Brown 500
PAT8-SIL-500 1/2 Silver 500
PAT10-BLK-250 5/8 Black 250
PAT10-BRN-250 5/8 Brown 250
PAT10-SIL-250 5/8 Silver 250
PAT12-BLK-250 3/4 Black 250
PAT12-BRN-250 3/4 Brown 250
PAT12-SIL-250 3/4 Silver 250

687PDC
687563